COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 165 of 165 | Results Per Page | View | Unit of Measure
« 6 7 

Item #

Item Name

Compatible Bearing Type

Inside Diameter

Outside Diameter

Width

N/A INA (Schaeffler) 1-1/2 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-1/2 in N/A 2-3/16 in N/A 1/32 in
N/A INA (Schaeffler) 150 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 150 mm N/A 188 mm N/A 9.5 mm
N/A INA (Schaeffler) 75 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 75 mm N/A 100 mm N/A 1 mm
N/A INA (Schaeffler) 60 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 60 mm N/A 85 mm N/A 4.75 mm
N/A INA (Schaeffler) 25 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 25 mm N/A 42 mm N/A 1 mm
N/A INA (Schaeffler) 1-1/4 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-1/4 in N/A 1.9375 in N/A 1/32 in
N/A INA (Schaeffler) 70 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 70 mm N/A 95 mm N/A 5.25 mm
N/A INA (Schaeffler) 132 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 132 mm N/A 170 mm N/A 9 mm
N/A INA (Schaeffler) 75 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 75 mm N/A 100 mm N/A 5.75 mm
N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 7/8 in N/A 1.4375 in N/A 1/32 in
N/A INA (Schaeffler) 1-1/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-1/8 in N/A 1.75 in N/A 1/32 in
N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 7/8 in N/A 1.6875 in N/A 0.126 in
N/A INA (Schaeffler) 1-1/4 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-1/4 in N/A 1.9375 in N/A 3/32 in
N/A INA (Schaeffler) 1-1/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-1/8 in N/A 1.75 in N/A 3/32 in
N/A INA (Schaeffler) 2 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 2.0000 in N/A 2.75 in N/A 3/32 in
151 - 165 of 165 | Results Per Page | View | Unit of Measure
« 6 7