Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Body Material |
Bore Diameter |
---|---|---|---|---|---|
08243636 | N/A SMC® CG5 Series 50 Millimeter (mm) Bore Diameter and 2.92 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CG5BA50TNSR-200 | Body Material N/A Stainless Steel | Bore Diameter N/A 50 mm |
08497394 | N/A SMC® CG5 Series 13.48 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5EN80TNSR-700 | Body Material N/A Stainless Steel | Bore Diameter N/A |
09937759 | N/A SMC® CG5 Series 63 Millimeter (mm) Bore Diameter and 4.45 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5BA63TNSR-250 | Body Material N/A Stainless Steel | Bore Diameter N/A 63 mm |
09935368 | N/A SMC® CG5 Series 25 Millimeter (mm) Bore Diameter and 0.52 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5BA25SV-25 | Body Material N/A Stainless Steel | Bore Diameter N/A 25 mm |
10042672 | N/A SMC® CG5 Series 20 Millimeter (mm) Bore Diameter and 0.46 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CG5BA20SR-75 | Body Material N/A Stainless Steel | Bore Diameter N/A 20 mm |
09936433 | N/A SMC® CG5 Series 40 Millimeter (mm) Bore Diameter and 1.71 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5BA40TNSR-200 | Body Material N/A Stainless Steel | Bore Diameter N/A 40 mm |
10042991 | N/A SMC® CG5 Series 63 Millimeter (mm) Bore Diameter and 3.13 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CG5BA63TNSR-50 | Body Material N/A Stainless Steel | Bore Diameter N/A 63 mm |
09937710 | N/A SMC® CG5 Series Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5FA32SR-25 | Body Material N/A Stainless Steel | Bore Diameter N/A |
07704707 | N/A SMC® CG5 Series 63 Millimeter (mm) Bore Diameter and 3.99 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CG5EA63TNSR-100 | Body Material N/A Stainless Steel | Bore Diameter N/A 63 mm |
07863501 | N/A SMC® CG5 Series 32 Millimeter (mm) Bore Diameter and 0.86 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5EN32SR-50 | Body Material N/A Stainless Steel | Bore Diameter N/A 32 mm |
07738101 | N/A SMC® CG5 Series 20 Millimeter (mm) Bore Diameter and 0.4 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CG5BA20SR-25 | Body Material N/A Stainless Steel | Bore Diameter N/A 20 mm |
07507071 | N/A SMC® CG5 Series 32 Millimeter (mm) Bore Diameter and 1.06 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5BA32SV-150 | Body Material N/A Stainless Steel | Bore Diameter N/A 32 mm |
07517711 | N/A SMC® CG5 Series 50 Millimeter (mm) Bore Diameter and 3.79 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5EN50TNSR-300 | Body Material N/A Stainless Steel | Bore Diameter N/A 50 mm |
09935049 | N/A SMC® CG5 Series 20 Millimeter (mm) Bore Diameter and 0.4 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5BA20SR-50 | Body Material N/A Stainless Steel | Bore Diameter N/A 20 mm |
10042759 | N/A SMC® CG5 Series 32 Millimeter (mm) Bore Diameter and 1.48 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CG5BA32TNSR-300 | Body Material N/A Stainless Steel | Bore Diameter N/A 32 mm |
10042742 | N/A SMC® CG5 Series 32 Millimeter (mm) Bore Diameter and 0.78 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CG5BA32SV-50 | Body Material N/A Stainless Steel | Bore Diameter N/A 32 mm |
10043038 | N/A SMC® CG5 Series 80 Millimeter (mm) Bore Diameter and 7.34 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CG5BA80TNSR-200 | Body Material N/A Stainless Steel | Bore Diameter N/A 80 mm |
09932617 | N/A SMC® CG5 Series 25 Millimeter (mm) Bore Diameter and 0.66 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5BN25SR-125 | Body Material N/A Stainless Steel | Bore Diameter N/A 25 mm |
09938195 | N/A SMC® CG5 Series 80 Millimeter (mm) Bore Diameter and 6.84 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5BA80SV-125 | Body Material N/A Stainless Steel | Bore Diameter N/A 80 mm |
10042692 | N/A SMC® CG5 Series 25 Millimeter (mm) Bore Diameter and 0.6 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CG5BA25SR-100 | Body Material N/A Stainless Steel | Bore Diameter N/A 25 mm |
10044127 | N/A SMC® CG5 Series 20 Millimeter (mm) Bore Diameter and 0.43 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CG5EN20SR-25 | Body Material N/A Stainless Steel | Bore Diameter N/A 20 mm |
09935327 | N/A SMC® CG5 Series 25 Millimeter (mm) Bore Diameter and 0.52 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5BA25SR-50 | Body Material N/A Stainless Steel | Bore Diameter N/A 25 mm |
09935104 | N/A SMC® CG5 Series 20 Millimeter (mm) Bore Diameter and 0.4 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5BA20SV-25 | Body Material N/A Stainless Steel | Bore Diameter N/A 20 mm |
09937504 | N/A SMC® CG5 Series 63 Millimeter (mm) Bore Diameter and 3.79 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5BA63SV-150 | Body Material N/A Stainless Steel | Bore Diameter N/A 63 mm |
09933284 | N/A SMC® CG5 Series 32 Millimeter (mm) Bore Diameter and 0.75 Kilogram (kg) Weight Round Body Repairable Air Cylinder | Supplier Name N/A SMC® | Manufacturer Part Number N/A CDG5BN32SV-25 | Body Material N/A Stainless Steel | Bore Diameter N/A 32 mm |