Item # |
Item Name |
Manufacturer Part Number |
Configuration |
Drain Method |
Port Size |
---|---|---|---|---|---|
05414598 | N/A SMC® Filter with Regulators | Manufacturer Part Number N/A AW30-F03DEH | Configuration N/A | Drain Method N/A | Port Size N/A |
04352768 | N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW20-N02BCE-CRZ | Configuration N/A One-Piece | Drain Method N/A Automatic (Normally Closed) | Port Size N/A 1/4 in |
02008271 | N/A SMC® 3/8 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW30-N03DH-Z | Configuration N/A One-Piece | Drain Method N/A Automatic (Normally Open) | Port Size N/A 3/8 in |
02008088 | N/A SMC® 1/8 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW20-N01BCG-6CZ | Configuration N/A One-Piece | Drain Method N/A Automatic (Normally Closed) | Port Size N/A 1/8 in |
02008270 | N/A SMC® 3/8 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW30-N03CH-Z | Configuration N/A One-Piece | Drain Method N/A Automatic (Normally Closed) | Port Size N/A 3/8 in |
02008369 | N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40-N04BG-Z | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 1/2 in |
03050942 | N/A SMC® 3/4 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40K-06BDG | Configuration N/A One-Piece | Drain Method N/A Automatic (Normally Open) | Port Size N/A 3/4 in |
02008252 | N/A SMC® 3/8 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW30-N03BD-Z | Configuration N/A One-Piece | Drain Method N/A Automatic (Normally Open) | Port Size N/A 3/8 in |
04352841 | N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40-N02E-Z | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 1/4 in |
04236540 | N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40K-04 | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 1/2 in |
02762801 | N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW30-N02CE-Z | Configuration N/A One-Piece | Drain Method N/A Automatic (Normally Closed) | Port Size N/A 1/4 in |
03213480 | N/A SMC® 3/4 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40-06BG | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 3/4 in |
03808691 | N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW20-N02-Z | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 1/4 in |
02728899 | N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40-N04D-Z | Configuration N/A One-Piece | Drain Method N/A Automatic (Normally Open) | Port Size N/A 1/2 in |
02762824 | N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40-N04BCG-Z | Configuration N/A One-Piece | Drain Method N/A Automatic (Normally Closed) | Port Size N/A 1/2 in |
04559004 | N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40-N02-Z | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 1/4 in |
04288117 | N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW20-02-C | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 1/4 in |
03884238 | N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40-N04BE-2Z | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 1/2 in |
04149837 | N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40-N04DEH-Z | Configuration N/A One-Piece | Drain Method N/A Automatic (Normally Open) | Port Size N/A 1/2 in |
03954716 | N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40-04BE | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 1/2 in |
04352764 | N/A SMC® 1/8 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW20-N01E-2Z | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 1/8 in |
04559044 | N/A SMC® 1 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW60-F10D | Configuration N/A One-Piece | Drain Method N/A Automatic (Normally Open) | Port Size N/A 1 in |
04418466 | N/A SMC® 3/8 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW30-N03B-Z | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 3/8 in |
02692728 | N/A SMC® 3/4 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AW40-N06E-Z | Configuration N/A One-Piece | Drain Method N/A Manual | Port Size N/A 3/4 in |
03635947 | N/A SMC® 1/8 Inch (in) Port Size Filter with Regulators | Manufacturer Part Number N/A AC20B-N01G-CZ | Configuration N/A Two-Piece | Drain Method N/A Manual | Port Size N/A 1/8 in |