Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
02109016 | N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22311EAKW33C3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 43 mm |
04325029 | N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22311EMKW33C3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 43 mm |
00064592 | N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22312EAKW33 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 46 mm |
00064757 | N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22314EAKW33 | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 51 mm |
00064823 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22315EAKW33 | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 55 mm |
00064893 | N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22316EAKW33 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 58 mm |
05810372 | N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22316EAKW33C3 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 58 mm |
00064985 | N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22317EAKW33 | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 60 mm |
00065063 | N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22318EAKW33 | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 64 mm |
00065111 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22319EAKW33 | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 67 mm |
06322640 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22319EMKW33C3 | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 67 mm |
00065189 | N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22320EAKW33 | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 73 mm |
04720696 | N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22320EAKW33C3 | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 73 mm |
00065264 | N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22322EAKW33 | Bore Diameter N/A 110 mm | Outside Diameter N/A 240 mm | Overall Width N/A 80 mm |
00065272 | N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22322EAKW33C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 240 mm | Overall Width N/A 80 mm |
04720700 | N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22324EAKW33 | Bore Diameter N/A 120 mm | Outside Diameter N/A 260 mm | Overall Width N/A 86 mm |
00065391 | N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22326EAKW33C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 280 mm | Overall Width N/A 93 mm |
02288467 | N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22326EMKW33C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 280 mm | Overall Width N/A 93 mm |
02280768 | N/A NTN 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22344BKW33C3 | Bore Diameter N/A 220 mm | Outside Diameter N/A 460 mm | Overall Width N/A 145 mm |
00065736 | N/A NTN 223 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22348BKW33 | Bore Diameter N/A 240 mm | Outside Diameter N/A 500 mm | Overall Width N/A 155 mm |
00065818 | N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23024EAKW33 | Bore Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Overall Width N/A 46 mm |
06176355 | N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23024EAKW33C3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Overall Width N/A 46 mm |
00065861 | N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23026EAKW33 | Bore Diameter N/A 130 mm | Outside Diameter N/A 200 mm | Overall Width N/A 52 mm |
04721170 | N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23028EAKW33C3 | Bore Diameter N/A 140 mm | Outside Diameter N/A 210 mm | Overall Width N/A 53 mm |
06190838 | N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23032EAKW33C3 | Bore Diameter N/A 160 mm | Outside Diameter N/A 240 mm | Overall Width N/A 60 mm |