Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Slot Spacing |
Slot Width |
---|---|---|---|---|---|
02283043 | N/A NTN UCT3 Series 90.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT209-111D1 | Bore Diameter N/A 1.6875 in | Slot Spacing N/A 4.0156 in | Slot Width N/A 16 mm |
00585745 | N/A NTN UCT2 Series 2.5590 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UCT318D1 | Bore Diameter N/A 90.000 mm | Slot Spacing N/A 228 mm | Slot Width N/A 32 mm |
00585811 | N/A NTN UCT3 Series 65 Millimeter (mm) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UCT213D1 | Bore Diameter N/A 2.5590 in | Slot Spacing N/A 5.9450 in | Slot Width N/A 1.0240 in |
00586705 | N/A NTN UCT2 Series 1.1875 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UCT313D1 | Bore Diameter N/A 65 mm | Slot Spacing N/A 170 mm | Slot Width N/A 26 mm |
02283037 | N/A NTN UCT2 Series 1.2500 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UCT206-103D1 | Bore Diameter N/A 1.1875 in | Slot Spacing N/A 0.4720 in | Slot Width N/A 3.5000 in |
02283038 | N/A NTN UCT2 Series 2.1875 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UCT206-104D1 | Bore Diameter N/A 1.2500 in | Slot Spacing N/A 0.4720 in | Slot Width N/A 3.5000 in |
02283051 | N/A NTN UCTX Series 2.4375 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UCT211-203D1 | Bore Diameter N/A 2.1875 in | Slot Spacing N/A 0.8660 in | Slot Width N/A 5.1250 in |
02283061 | N/A NTN UCTX Series 2.9375 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UCTX12-207D1 | Bore Diameter N/A 2.4375 in | Slot Spacing N/A 26 mm | Slot Width N/A 151 mm |
02283062 | N/A NTN UELT2 Series 1.0000 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UCTX15-215D1 | Bore Diameter N/A 2.9375 in | Slot Spacing N/A 1.1020 in | Slot Width N/A 6.5000 in |
02283233 | N/A NTN UELT2 Series 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UELT205-100D1 | Bore Diameter N/A 1.0000 in | Slot Spacing N/A 2.9920 in | Slot Width N/A 0.4720 in |
02283234 | N/A NTN UELT2 Series 1.4375 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UELT207-104D1 | Bore Diameter N/A 1.2500 in | Slot Spacing N/A 3.5000 in | Slot Width N/A 0.4724 in |
02283235 | N/A NTN UELT2 Series 1.7500 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UELT207-107D1 | Bore Diameter N/A 1.4375 in | Slot Spacing N/A 3.5000 in | Slot Width N/A 0.4720 in |
02283238 | N/A NTN UELT2 Series 1.9375 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UELT209-112D1 | Bore Diameter N/A 1.7500 in | Slot Spacing N/A 4.0156 in | Slot Width N/A 0.6300 in |
02283239 | N/A NTN UCT2 Series 20 Millimeter (mm) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UELT210-115D1 | Bore Diameter N/A 1.9375 in | Slot Spacing N/A 4.0156 in | Slot Width N/A 0.6300 in |
02288024 | N/A NTN UCT2 Series 1.3750 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UCT204D1 | Bore Diameter N/A 20 mm | Slot Spacing N/A 12 mm | Slot Width N/A 76 mm |
02425800 | N/A NTN UCT2 Series 55 Millimeter (mm) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UCT207-106D1 | Bore Diameter N/A 1.3750 in | Slot Spacing N/A 0.4720 in | Slot Width N/A 3.5000 in |
04683946 | N/A NTN UELT2 Series 2.9380 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UCT211D1 | Bore Diameter N/A 55 mm | Slot Spacing N/A 1.0625 in | Slot Width N/A 5.7500 in |
04729743 | N/A NTN UELT2 Series 1.7720 Inch (in) Bore Diameter Take-Up Bearing Unit | Manufacturer Part Number N/A UELT215-215D1 | Bore Diameter N/A 2.9380 in | Slot Spacing N/A 1.0240 in | Slot Width N/A 5.9380 in |
05867818 | N/A NTN UCT2 Series 1.5625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UELT209D1 | Bore Diameter N/A 1.7720 in | Slot Spacing N/A 0.6300 in | Slot Width N/A 4.0160 in |
06062796 | N/A NTN UCT2 Series 2.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT208-109D1 | Bore Diameter N/A 1.5625 in | Slot Spacing N/A 4.0156 in | Slot Width N/A 0.6299 in |
02283054 | N/A NTN UCT3 Series 2.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT213-208D1 | Bore Diameter N/A 2.5000 in | Slot Spacing N/A 5.9375 in | Slot Width N/A 1.0236 in |
04683947 | N/A NTN UCT2 Series 80.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT312-207D1 | Bore Diameter N/A 2.4375 in | Slot Spacing N/A 6.2969 in | Slot Width N/A 0.8661 in |
06708001 | N/A NTN UCT3 Series 60.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT216D1 | Bore Diameter N/A 80.000 mm | Slot Spacing N/A 165 mm | Slot Width N/A 26 mm |
00585637 | N/A NTN UCT3 Series 70.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT312D1 | Bore Diameter N/A 60.000 mm | Slot Spacing N/A 160 mm | Slot Width N/A 22 mm |
00586747 | N/A NTN UCT3 Series 75.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT314D1 | Bore Diameter N/A 70.000 mm | Slot Spacing N/A 180 mm | Slot Width N/A 26 mm |