Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Maximum Speed |
---|---|---|---|---|---|
00132918 | N/A NTN 511 Series 178 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51128 | Bore Diameter N/A 140 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 1800 rpm |
02288680 | N/A NTN 512 Series 90 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51211 | Bore Diameter N/A 55 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3000 rpm |
01447734 | N/A NTN 512 Series 32 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51202 | Bore Diameter N/A 15 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 7100 rpm |
00094279 | N/A NTN 5620 Series 100 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562013/GNP5 | Bore Diameter N/A 65 mm | Fillet Radius N/A 1.1 mm | Maximum Speed N/A 5600 rpm |
00132876 | N/A NTN 511 Series 145 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51122 | Bore Diameter N/A 110 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 2300 rpm |
01447735 | N/A NTN 512 Series 40 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51204 | Bore Diameter N/A 20 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 5900 rpm |
00061604 | N/A NTN 511 Series 110 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51117 | Bore Diameter N/A 85 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3000 rpm |
01362354 | N/A NTN 5620 Series 95 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562012/GNP5 | Bore Diameter N/A 60 mm | Fillet Radius N/A 1.1 mm | Maximum Speed N/A 5700 rpm |
00132809 | N/A NTN 511 Series 90 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51113 | Bore Diameter N/A 65 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3500 rpm |
04236773 | N/A NTN 512 Series 335 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51248 | Bore Diameter N/A 240 mm | Fillet Radius N/A 2.1 mm | Maximum Speed N/A 790 rpm |
00061535 | N/A NTN 511 Series 65 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51109 | Bore Diameter N/A 45 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 4600 rpm |
00061594 | N/A NTN 511 Series 105 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51116 | Bore Diameter N/A 80 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3100 rpm |
00061547 | N/A NTN 511 Series 70 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51110 | Bore Diameter N/A 50 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 4500 rpm |
00132929 | N/A NTN 511 Series 188 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51130 | Bore Diameter N/A 150 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 1800 rpm |
00132649 | N/A NTN 511 Series 24 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51100 | Bore Diameter N/A 10 mm | Fillet Radius N/A 0.3 mm | Maximum Speed N/A 9500 rpm |
04684012 | N/A NTN 512 Series 150 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51220 | Bore Diameter N/A 100 mm | Fillet Radius N/A 1.1 mm | Maximum Speed N/A 1800 rpm |
04548113 | N/A NTN 514 Series 160 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51415 | Bore Diameter N/A 75 mm | Fillet Radius N/A 2 mm | Maximum Speed N/A 1400 rpm |
00132696 | N/A NTN 511 Series 30 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51103 | Bore Diameter N/A 17 mm | Fillet Radius N/A 0.3 mm | Maximum Speed N/A 8500 rpm |
02109048 | N/A NTN 512 Series 73 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51209 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3700 rpm |
00132676 | N/A NTN 511 Series 28 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51102 | Bore Diameter N/A 15 mm | Fillet Radius N/A 0.3 mm | Maximum Speed N/A 8800 rpm |
02109050 | N/A NTN 513 Series 52 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51305 | Bore Diameter N/A 25 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 4600 rpm |
00061500 | N/A NTN 511 Series 47 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51106 | Bore Diameter N/A 30 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 6200 rpm |
03470847 | N/A NTN 512 Series 95 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51212 | Bore Diameter N/A 60 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 2800 rpm |
00133006 | N/A NTN 511 Series 297 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51148 | Bore Diameter N/A 240 mm | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 1100 rpm |
00135024 | N/A NTN 512 Series 52 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51206 | Bore Diameter N/A 30 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 4900 rpm |