COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 37 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 15.55 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1065BU-100 N/A 100 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 7.48 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0603BU-100 N/A 100 m N/A 0.118 in3 mm N/A 0.236 in6 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 11.03 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0805G-100 N/A 100 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 10.19 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0805BU-100 N/A 100 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.83 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1065R-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 3.65 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1208B-20 N/A 20 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.91 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1065G-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 18.96 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1208BU-100 N/A 100 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.72 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1065B-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.73 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0805R-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.76 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0805B-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.27 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0603BU-20 N/A 20 m N/A 0.118 in3 mm N/A 0.236 in6 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.62 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1065BU-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.26 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0603B-20 N/A 20 m N/A 0.118 in3 mm N/A 0.236 in6 mm
N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 3.56 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0425B-100 N/A 100 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.51 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0603G-20 N/A 20 m N/A 0.118 in3 mm N/A 0.236 in6 mm
N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.31 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0603R-20 N/A 20 m N/A 0.118 in3 mm N/A 0.236 in6 mm
N/A SMC® 9.29 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0805R-100 N/A 100 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 19.45 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1208W-100 N/A 100 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 15.23 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1065B-100 N/A 100 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
N/A SMC® 10.19 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0805B-100 N/A 100 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 3.63 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1208BU-20 N/A 20 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 14.88 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1065W-100 N/A 100 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
N/A SMC® 17.86 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1208G-100 N/A 100 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 1.22 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0603W-20 N/A 20 m N/A 0.118 in3 mm N/A 0.236 in6 mm
1 - 25 of 37 | Results Per Page | View | Unit of Measure
1 2