COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

N/A SMC® 1.9 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0805W-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 19.67 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1208R-100 N/A 100 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 1.82 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0805BU-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 1.82 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0805G-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 7.32 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0603B-100 N/A 100 m N/A 0.118 in3 mm N/A 0.236 in6 mm
N/A SMC® 14.93 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1065R-100 N/A 100 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
N/A SMC® 19.48 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1208B-100 N/A 100 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 3.63 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1208W-20 N/A 20 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 6.88 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0603W-100 N/A 100 m N/A 0.118 in3 mm N/A 0.236 in6 mm
N/A SMC® 9.94 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS0805W-100 N/A 100 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 3.44 Pound (lb) Weight Flame Resistant Soft Nylon Tubing N/A TRS1208G-20 N/A 20 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® Flame Resistant Soft Nylon Tubing N/A TRS1208R-20 N/A 20 m N/A 0.315 in8 mm N/A 0.472 in12 mm
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2