| Items |
02288779 NTN UCC2 Series 85 Millimeter (mm) Outside Diameter Ball Bearing Cartridge |
05149051 NTN UCC2 Series 72 Millimeter (mm) Outside Diameter Ball Bearing Cartridge |
02728129 NTN UCC2 Series 100 Millimeter (mm) Outside Diameter Ball Bearing Cartridge |
04277978 NTN UCC3 Series 200 Millimeter (mm) Outside Diameter Ball Bearing Cartridge |
02282780 NTN UCC2 Series 80 Millimeter (mm) Outside Diameter Ball Bearing Cartridge |
|||||
| Description | N/A UCC206D1 Bearing | N/A UCC204D1 Insert Bearing | N/A UCC208D1 | N/A UCC316HT2D1 Bearing | N/A UCC205-100D1 | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A UCC206D1 | N/A UCC204D1 | N/A UCC208D1 | N/A UCC316HT2D1 | N/A UCC205-100D1 | |||||
| Series | N/A UCC2 | N/A UCC2 | N/A UCC2 | N/A UCC3 | N/A UCC2 | |||||
| Bore Diameter | N/A 30 mm | N/A 20 mm | N/A 40 mm | N/A 80 mm | N/A 1.0000 in | |||||
| Bore Type | N/A | |||||||||
| Expansion Type | N/A Non-Expansion Bearing (Fixed) | |||||||||
| Finish/Coating | N/A Uncoated | |||||||||
| Housing Material | N/A Cast Iron | |||||||||
| Housing Width | N/A 27 mm | N/A 20 mm | N/A 30 mm | N/A 60 mm | N/A 55/64 in | |||||
| Inside Ring Width | N/A 38.1 mm | N/A 31 mm | N/A 49.20 mm | N/A 86 mm | N/A 34.1 mm | |||||
| Locking Device | N/A Set Screw Collar | |||||||||
| Lubrication | N/A Lubrication Fitting | |||||||||
| UPC Code | N/A | |||||||||
| Operating Temperature [Min] | N/A | N/A | N/A | N/A 5 ºF | N/A | |||||
| Operating Temperature Range | N/A 5 to 212 ºF | N/A 5 to 212 ºF | N/A 5 to 212 ºF | N/A | N/A 5 to 212 ºF | |||||
| Outside Diameter | N/A 85 mm | N/A 72 mm | N/A 100 mm | N/A 200 mm | N/A 80 mm | |||||
| Overall Width | N/A | |||||||||
| Seal Type | N/A Contact/Lip | |||||||||
| Weight | N/A 1.81 lb | N/A | N/A 2.73 lb | N/A 19.69 lb | N/A 1.55 lb | |||||
|
|
||||||||||