| Items |
02388160 FAG (Schaeffler) MB Series 220 Millimeter (mm) Bore Diameter Bearing Lock Washer |
02296663 FAG (Schaeffler) MB Series 110 Millimeter (mm) Bore Diameter Bearing Lock Washer |
02296668 FAG (Schaeffler) MB Series 120 Millimeter (mm) Bore Diameter Bearing Lock Washer |
00593998 FAG (Schaeffler) MB Series 160 Millimeter (mm) Bore Diameter Bearing Lock Washer |
02296670 FAG (Schaeffler) MB Series 145 Millimeter (mm) Bore Diameter Bearing Lock Washer |
|||||
| Description | N/A MB44 | N/A MB22 | N/A MB24 | N/A MB32 Lock washer | N/A MB29 | |||||
| Supplier Name | N/A FAG (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A MB44 | N/A MB22 | N/A MB24 | N/A MB32 | N/A MB29 | |||||
| Bore Diameter | N/A 220 mm | N/A 110 mm | N/A 120 mm | N/A 160 mm | N/A 145 mm | |||||
| Compatible Lock Nut Number | N/A KM44 | N/A KM22 | N/A KM24 | N/A KM32 | N/A KM29 | |||||
| Face Diameter | N/A 250 mm | N/A 133 mm | N/A 138 mm | N/A 182 mm | N/A 171 mm | |||||
| Key Width | N/A 24 mm | N/A 12 mm | N/A 14 mm | N/A 18 mm | N/A 16 mm | |||||
| Material | N/A Steel | |||||||||
| Outside Diameter Over Tangs | N/A 292 mm | N/A 154 mm | N/A 164 mm | N/A 217 mm | N/A 202 mm | |||||
| Series | N/A MB | |||||||||
| Tang Thickness | N/A 3 mm | N/A 1.75 mm | N/A 2 mm | N/A 2.5 mm | N/A 2 mm | |||||
| Tang Width | N/A 20 mm | N/A 12 mm | N/A 12 mm | N/A 16 mm | N/A 14 mm | |||||
| Weight | N/A 0.88 lb | N/A 0.210 lb | N/A 0.230 lb | N/A 0.49 lb | N/A 0.370 lb | |||||
|
|
||||||||||