COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) Bearing Seals

INA (Schaeffler) 85 Millimeter (mm) Compatible Bore Diameter Bearing Seal

INA (Schaeffler) 68 Millimeter (mm) Compatible Bore Diameter Bearing Seal (02496024)

INA (Schaeffler) 68 Millimeter (mm) Compatible Bore Diameter Bearing Seal

INA (Schaeffler) 35 Millimeter (mm) Compatible Bore Diameter Bearing Seal (02514580)

INA (Schaeffler) 35 Millimeter (mm) Compatible Bore Diameter Bearing Seal

INA (Schaeffler) 100 Millimeter (mm) Compatible Bore Diameter Bearing Seal (04171854)

INA (Schaeffler) 100 Millimeter (mm) Compatible Bore Diameter Bearing Seal

INA (Schaeffler) 105 Millimeter (mm) Compatible Bore Diameter Bearing Seal (01449244)

INA (Schaeffler) 105 Millimeter (mm) Compatible Bore Diameter Bearing Seal
Description N/A DRS2575 Seal Carrier Assembly N/A DRS30105 Seal Carrier Assembly N/A DRS35110 Seal Carrier Assembly N/A DRS40115 Seal Carrier Assembly N/A DRS60150 Seal Carrier Assembly
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A DRS2575 N/A DRS30105 N/A DRS35110 N/A DRS40115 N/A DRS60150
Compatible Bearing Type N/A Cylindrical Roller Needle Roller
Compatible Bore Diameter N/A 85 mm N/A 68 mm N/A 35 mm N/A 100 mm N/A 105 mm
Outside Diameter N/A 105 mm N/A 105 mm N/A 110 mm N/A 115 mm N/A 150 mm
Seal Type N/A N/A Integral Rotary Shaft N/A Integral Rotary Shaft N/A N/A
Weight N/A 0.59 lb N/A 1.73 lb N/A 1.59 lb N/A N/A 3.75 lb