COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller (00138593)

INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller

INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller (02899795)

INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller

INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller (00138944)

INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller

INA (Schaeffler) 110 Millimeter (mm) Roller Diameter Crowned Yoke Roller (00127279)

INA (Schaeffler) 110 Millimeter (mm) Roller Diameter Crowned Yoke Roller

INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller (01629432)

INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller
Description N/A NATV40-PP Yoke Type Track Roller N/A LR5006-2RS Yoke Type Track Roller N/A NUTR40 Yoke Type Track Roller N/A NUTR50110 Yoke Type Track Roller N/A LR50/6-2RSR Yoke Type Track Roller
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A NATV40-PP N/A LR5006-2RS N/A NUTR40 N/A NUTR50110 N/A LR50/6-2RSR
Bearing Element N/A Needle Rollers N/A Balls - Two Rows N/A Cylindrical Rollers N/A Cylindrical Rollers N/A Balls - Two Rows
Bore Diameter N/A 40 mm N/A 30 mm N/A 40 mm N/A 50 mm N/A 6 mm
Closure Type N/A Sealed
Finish/Coating N/A Uncoated
Lubrication Hole Location N/A Inner Ring
UPC Code N/A
Maximum Speed N/A 1300 rpm N/A 8000 rpm N/A 1600 rpm N/A 1300 rpm N/A 22500 rpm
Operating Temperature Range N/A -30 to 100 ºC N/A -20 to 120 ºC N/A -30 to 140 ºC N/A N/A -20 to 120 ºC
Radial Dynamic Load Capacity N/A 9200 lbf N/A 3550 lbf N/A 12600 lbf N/A 17100 lbf N/A 600 lbf
Radial Static Load Capacity N/A 20200 lbf N/A 2650 lbf N/A 17100 lbf N/A 27000 lbf N/A 300 lbf
Roller Diameter N/A 80 mm N/A 62 mm N/A 80 mm N/A 110 mm N/A 19 mm
Roller Shape N/A Crowned
Roller Width N/A 30 mm N/A 19 mm N/A 30 mm N/A 32 mm N/A 9 mm
Series N/A
Weight N/A 2.09 lb N/A 0.66 lb N/A 2.15 lb N/A 4.46 lb N/A 0.03 lb