| Items |
02416156 RBC® RBY Series 0.3125 Inch (in) Bore Diameter Cylindrical Yoke Roller |
02416157 RBC® RBY Series 0.3125 Inch (in) Bore Diameter Cylindrical Yoke Roller |
06926175 RBC® RBY Series 2.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller |
06926177 RBC® RBY Series 1.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller |
06926204 RBC® RBY Series 1.1250 Inch (in) Bore Diameter Cylindrical Yoke Roller |
|||||
| Description | N/A RBY 1 Cam Follower | N/A RBY 1-1/8 Cam Follower | N/A RBY 6 Cam Follower | N/A RBY 4 Cam Follower | N/A RBY 3-1/2 Cam Follower | |||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| Manufacturer Part Number | N/A RBY1 | N/A RBY1-1/8 | N/A RBY6 | N/A RBY4 | N/A RBY3-1/2 | |||||
| Axial Dynamic Load Capacity | N/A 3000 lbf | N/A 3000 lbf | N/A 102000 lbf | N/A 45600 lbf | N/A 36100 lbf | |||||
| Axial Static Load Capacity | N/A 3200 lbf | N/A 3200 lbf | N/A 170000 lbf | N/A 68000 lbf | N/A 53000 lbf | |||||
| Bearing Element | N/A Cylindrical Rollers | |||||||||
| Bore Diameter | N/A 0.3125 in | N/A 0.3125 in | N/A 2.2500 in | N/A 1.2500 in | N/A 1.1250 in | |||||
| Closure Type | N/A Sealed | |||||||||
| Lubrication Hole Location | N/A None | |||||||||
| Maximum Speed | N/A 9400 rpm | N/A 9400 rpm | N/A 1500 rpm | N/A 2600 rpm | N/A 2900 rpm | |||||
| Operating Temperature Range | N/A -20 to 250 ºF | |||||||||
| Overall Width | N/A 0.6925 in | N/A 0.6925 in | N/A 3.3750 in | N/A 2.3125 in | N/A 2.0625 in | |||||
| Roller Diameter | N/A 1.0000 in | N/A 1.1250 in | N/A 6.0000 in | N/A 4.0000 in | N/A 3.5000 in | |||||
| Roller Material | N/A Chrome Steel | |||||||||
| Roller Shape | N/A Flat | |||||||||
| Roller Width | N/A 0.625 in | N/A 0.625 in | N/A 3.25 in | N/A 2.2500 in | N/A 2.0000 in | |||||
| Series | N/A RBY | |||||||||
| Standards Met | N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI) | |||||||||
| Weight | N/A 0.12 lb | N/A 0.15 lb | N/A 20.600 lb | N/A 6.65 lb | N/A 4.50 lb | |||||
|
|
||||||||||