| Items |
00096367 RBC® Y Series 2.2500 Inch (in) Bore Diameter Flat Yoke Roller |
00096363 RBC® Y Series 1.75 Inch (in) Bore Diameter Flat Yoke Roller |
||
| Description | N/A Y 192 Yoke Follower | N/A RBC Cam Follower, Yoke Type (Without Stud), Unsealed | ||
| Supplier Name | N/A RBC® Bearings | |||
| Manufacturer Part Number | N/A Y192 | N/A Y160 | ||
| UPC Code | N/A 637400008451 | N/A 637400008437 | ||
| Series | N/A Y | |||
| Prop 65 | N/A | N/A Yes | ||
| Bearing Element | N/A Needle Rollers | N/A Cylindrical Rollers | ||
| Bore Diameter | N/A 2.2500 in | N/A 1.75 in | ||
| Closure Type | N/A Open | |||
| Maximum Speed | N/A 590 rpm | N/A 720 rpm | ||
| Overall Width | N/A 3.3750 in | N/A 2.875 in | ||
| Radial Dynamic Load Capacity | N/A 62900 lbf | N/A 47200 lbf | ||
| Radial Static Load Capacity | N/A 165500 lbf | N/A 136000 lbf | ||
| Roller Diameter | N/A 6.0000 in | N/A 5.0000 in | ||
| Roller Material | N/A Steel | N/A Chrome Steel | ||
| Roller Shape | N/A Flat | |||
| Roller Width | N/A 3.25 in | N/A 2.7500 in | ||
| Finish/Coating | N/A | N/A Black Oxide | ||
| Lubrication Hole Location | N/A | N/A Inner Ring | ||
| Operating Temperature Range | N/A | N/A 0 to 250 ºF | ||
| Bearing Type | N/A | N/A Unsealed | ||
| Weight | N/A 21.38 lb | N/A 12.688 lb | ||
|
|
||||