| Items |
04385317 Nidec 20 Horsepower (hp) Power Dry Hydraulic Elevator Motor |
04385319 Nidec 20 Horsepower (hp) Power Dry Hydraulic Elevator Motor |
04385320 Nidec 25 Horsepower (hp) Power Dry Hydraulic Elevator Motor |
04385322 Nidec 25 Horsepower (hp) Power Dry Hydraulic Elevator Motor |
04385323 Nidec 30 Horsepower (hp) Power Dry Hydraulic Elevator Motor |
|||||
| Description | N/A 20 hp, 1760 rpm, DH20S2BF, 230/460 V, 254T | N/A 20 hp, 1760 rpm, DH20S2HF, 200 V, 254T | N/A 25 hp, 1755 rpm, DH25S2BF, 230/460 V, 256T | N/A 25 hp, 1755 rpm, DH25S2HF, 200 V, 256T | N/A 30 hp, 1770 rpm, DH30S2BF, 230/460 V, 284T | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A DH20S2BF | N/A DH20S2HF | N/A DH25S2BF | N/A DH25S2HF | N/A DH30S2BF | |||||
| Base Speed | N/A 1760 rpm | N/A 1760 rpm | N/A 1755 rpm | N/A 1755 rpm | N/A 1770 rpm | |||||
| Duty/Condition Type | N/A Continuous Duty | |||||||||
| Enclosure Type | N/A Open Drip-Proof (ODP) | |||||||||
| Frame Material | N/A Steel | |||||||||
| Frame Size | N/A 254T | N/A 254T | N/A 256T | N/A 256T | N/A 284T | |||||
| Frequency | N/A 60 Hz | |||||||||
| Harmonization Code | N/A 8501.52.4000 | N/A 8501.52.4000 | N/A 8501.52.8040 | N/A 8501.52.8040 | N/A 8501.52.8040 | |||||
| Type | N/A Dry Hydraulic Elevator Motor | |||||||||
| Power for 4 Poles | N/A 20 hp | N/A 20 hp | N/A 25 hp | N/A 25 hp | N/A 30 hp | |||||
| Phase | N/A 3 | |||||||||
| Number of Poles | N/A 4 | |||||||||
| Supply Voltage | N/A 230 V460 V | N/A 200 V | N/A 230 V460 V | N/A 200 V | N/A 230 V460 V | |||||
| Mounting Type | N/A Footed Horizontal | |||||||||
| Synchronous Speed | N/A 1800 rpm | |||||||||
| Weight | N/A 162.00 lb | N/A 150.00 lb | N/A 172.00 lb | N/A 160.00 lb | N/A 237.00 lb | |||||
|
|
||||||||||