| Items |
04728262 Bunting BPT Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing |
05911429 Bunting BPT Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing |
00028629 Bunting BPT Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing |
00028635 Bunting BPT Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing |
00028637 Bunting BPT Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing |
|||||
| Description | N/A BPT242816 Sleeve | N/A BPT162008 Bearing | N/A BMP081204 1/2 x 3/4 x 1/2 | N/A BMP081206 1/2 x 3/4 x 3/4 | N/A BMP081208 1/2 x 3/4 x 1 | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905200793 | N/A | N/A 717905199875 | N/A 717905199899 | N/A 717905199905 | |||||
| Manufacturer Part Number | N/A BPT242816 | N/A BPT162008 | N/A BPT081204 | N/A BPT081206 | N/A BPT081208 | |||||
| Bushing Material | N/A Polytetrafluoroethylene (PTFE) | |||||||||
| Bushing Outside Diameter | N/A 1.7500 in | N/A 1.2500 in | N/A 0.7500 in | N/A 0.7500 in | N/A 0.7500 in | |||||
| Bushing Type | N/A Plain | |||||||||
| Inside Diameter | N/A 1.5000 in | N/A 1.0000 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5000 in | |||||
| Maximum V Value | N/A | N/A | N/A 150 sfpm | N/A 150 sfpm | N/A 150 sfpm | |||||
| Maximum P Value | N/A | N/A | N/A 34300 | N/A 34300 | N/A 34300 | |||||
| Maximum PV Value | N/A | N/A | N/A 20000 | N/A 20000 | N/A 20000 | |||||
| Operating Temperature Range | N/A -212 to 350 ºF | |||||||||
| Overall Length | N/A 2.0000 in | N/A 1.0000 in | N/A 0.5000 in | N/A 0.7500 in | N/A 1.0000 in | |||||
| Series | N/A BPT | |||||||||
| Features & Benefits | N/A | N/A |
N/A
|
N/A
|
N/A
|
|||||
|
|
||||||||||