| Items |
01692342 Precision Twist Drill® 1 Inch (in) Cut Length and 1/2 Inch (in) Mill Diameter Ball End Mill |
01692335 Precision Twist Drill® 9/16 Inch (in) Cut Length and 7/32 Inch (in) Mill Diameter Ball End Mill |
01692329 Precision Twist Drill® 3/4 Inch (in) Cut Length and 3/8 Inch (in) Mill Diameter Ball End Mill |
01692082 Precision Twist Drill® 25 Millimeter (mm) Cut Length and 11 Millimeter (mm) Mill Diameter Ball End Mill |
01692075 Precision Twist Drill® 1-1/2 Inch (in) Cut Length and 1 Inch (in) Mill Diameter Ball End Mill |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Precision Twist Drill® | |||||||||
| Manufacturer Part Number | N/A 002360 | N/A 002353 | N/A 002308 | N/A 001332 | N/A 001325 | |||||
| Prop 65 | N/A Yes | |||||||||
| Center Cutting | N/A Non-Center Cutting | |||||||||
| Cutting Direction | N/A Right Hand Cut | |||||||||
| Extended Reach | N/A None | |||||||||
| Finish/Coating | N/A Bright | |||||||||
| Length of Cut | N/A 1 in | N/A 9/16 in | N/A 3/4 in | N/A 25 mm | N/A 1-1/2 in | |||||
| Length Type | N/A Regular | |||||||||
| Mill Diameter | N/A 1/2 in | N/A 7/32 in | N/A 3/8 in | N/A 11 mm | N/A 1 in | |||||
| Mill Material | N/A Carbide | |||||||||
| Miniature End Mill | N/A No | |||||||||
| Number of Flutes | N/A 4 | N/A 4 | N/A 2 | N/A 4 | N/A 4 | |||||
| Overall Length | N/A 4 in | N/A 3 in | N/A 3-1/2 in | N/A 70 mm | N/A 4 in | |||||
| Units Per Package | N/A 1 | |||||||||
| Series | N/A EB4304 | N/A EB4304 | N/A EB4302 | N/A EB3304M | N/A EB3304 | |||||
| Shank Diameter | N/A 1/2 in | N/A 3/8 in | N/A 3/8 in | N/A 11 mm | N/A 1 in | |||||
| Shank Type | N/A Plain Round | |||||||||
| Single or Double End | N/A Double | N/A Double | N/A Double | N/A Single | N/A Single | |||||
| Spherical End | N/A Non-Spherical End | |||||||||
| Spiral Direction | N/A Right Hand Spiral | |||||||||
| Straight or Spiral Flute | N/A Spiral | |||||||||
|
|
||||||||||