| Items |
04385238 Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor |
04487603 Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor |
04487606 Nidec 1755 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor |
04487612 Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor |
04487613 Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor |
|||||
| Description | N/A 3/4 hp, 1745 rpm, Y34S2B, 230/460 V, 56 | N/A 1 hp, 1760 rpm, YC1P2B, 230/460 V, 143T | N/A 1-1/2 hp, 1755 rpm, YC32P2B, 230/460 V, 145T | N/A 15 hp, 1775 rpm, YC15P2B, 230/460 V, 254T | N/A 20 hp, 1770 rpm, YC20P2B, 230/460 V, 256T | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A Y34S2B | N/A YC1P2B | N/A YC32P2B | N/A YC15P2B | N/A YC20P2B | |||||
| Base Speed | N/A 1745 rpm | N/A 1760 rpm | N/A 1755 rpm | N/A 1775 rpm | N/A 1770 rpm | |||||
| Duty/Condition Type | N/A Continuous Duty | |||||||||
| Enclosure Type | N/A Totally Enclosed Fan Cooled (TEFC) | |||||||||
| Frame Material | N/A Steel | N/A Steel | N/A Steel | N/A Cast Iron | N/A Cast Iron | |||||
| Frame Size | N/A 56 | N/A 143T | N/A 145T | N/A 254T | N/A 256T | |||||
| Frequency | N/A 60 Hz | |||||||||
| Group and Class | N/A Class I - Group D | |||||||||
| Harmonization Code | N/A 8501.51.4040 | N/A 8501.51.6040 | N/A 8501.52.4000 | N/A 8501.52.4000 | N/A 8501.52.4000 | |||||
| Type | N/A Severe Duty Motor | |||||||||
| Power for 2 Poles | N/A | |||||||||
| Power for 6 Poles | N/A | |||||||||
| Power for 4 Poles | N/A 3/4 hp | N/A 1 hp | N/A 1-1/2 hp | N/A 15 hp | N/A 20 hp | |||||
| Phase | N/A 3 | |||||||||
| Number of Poles | N/A 4 | |||||||||
| Supply Voltage | N/A 230 V460 V | |||||||||
| Mounting Type | N/A Footed Horizontal | |||||||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | |||||||||
| Synchronous Speed | N/A 1800 rpm | |||||||||
| Temperature Code | N/A T2B | |||||||||
| Weight | N/A 49.00 lb | N/A 80.00 lb | N/A 80.00 lb | N/A 316.00 lb | N/A 375.00 lb | |||||
|
|
||||||||||