| Items |
00088452 PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower |
00088505 PCI Procal Inc. FTR Series 8.0000 Inch (in) Roller Diameter Flanged Cam Follower |
00088462 PCI Procal Inc. FTR Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower |
00088486 PCI Procal Inc. FTRE Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower |
00088454 PCI Procal Inc. FTRE Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower |
|||||
| Description | N/A FTR-2.50 Flanged Track Roller | N/A FTR-8 Flanged Track Roller | N/A FTR-3 Flanged Track Roller | N/A FTRE-4.50 Flanged Track Roller | N/A FTRE-2.50 Flanged Track Roller | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A FTR-2.50 | N/A FTR-8.00 | N/A FTR-3.00 | N/A FTRE-4.50 | N/A FTRE-2.50 | |||||
| Series | N/A FTR | N/A FTR | N/A FTR | N/A FTRE | N/A FTRE | |||||
| Axial Dynamic Load Capacity | N/A | N/A | N/A | N/A 5790 lbf | N/A | |||||
| Axial Static Load Capacity | N/A | N/A | N/A | N/A 12000 lbf | N/A | |||||
| Bearing Element | N/A Balls - Two Rows | N/A Tapered Rollers | N/A Tapered Rollers | N/A Tapered Rollers | N/A Balls - Two Rows | |||||
| Closure Type | N/A Double Sealed | N/A Double Sealed | N/A Double Sealed | N/A Sealed | N/A Double Sealed | |||||
| Eccentric Bushing Length | N/A | N/A | N/A | N/A 1.3600 in | N/A | |||||
| Eccentric Stud Diameter | N/A | N/A | N/A | N/A 1.8120 in | N/A | |||||
| Eccentricity | N/A | N/A | N/A | N/A 0.060 in | N/A | |||||
| Flange Diameter | N/A 3.1875 in | N/A 8.9375 in | N/A 3.9375 in | N/A 5.4375 in | N/A 3.1875 in | |||||
| Flange Thickness | N/A 0.5930 in | N/A 0.7180 in | N/A 0.5930 in | N/A 0.5930 in | N/A 0.5930 in | |||||
| Lubrication Type | N/A | |||||||||
| UPC Code | N/A | N/A | N/A | N/A 841946103604 | N/A | |||||
| Number of Rows | N/A | |||||||||
| Point Diameter | N/A | |||||||||
| Radial Dynamic Load Capacity | N/A 5560 lb | N/A 35830 lb | N/A 14300 lb | N/A 14300 lbf | N/A 5560 lb | |||||
| Radial Static Load Capacity | N/A 3500 lb | N/A 56200 lb | N/A 20000 lb | N/A 20000 lbf | N/A 3500 lb | |||||
| Roller Diameter | N/A 2.5000 in | N/A 8.0000 in | N/A 3.0000 in | N/A 4.5000 in | N/A 2.5000 in | |||||
| Roller Material | N/A Chrome Steel | N/A Chrome Steel | N/A Chrome Steel | N/A Carbon Steel | N/A Chrome Steel | |||||
| Roller Shape | N/A Single Flanged | |||||||||
| Roller Width | N/A 1.6875 in | N/A 3.0000 in | N/A 2.0000 in | N/A 1.9400 in | N/A 1.6875 in | |||||
| Seal Type | N/A | N/A | N/A | N/A Rubber Dual Lip | N/A | |||||
| Stud Diameter | N/A 1.0000 in | N/A 2.5000 in | N/A 1.2500 in | N/A 1.2500 in | N/A 1.0000 in | |||||
| Stud Length | N/A 2.2500 in | N/A 5.5000 in | N/A 2.5000 in | N/A 2.7500 in | N/A 2.2500 in | |||||
| Stud Material | N/A | N/A | N/A | N/A Carbon Steel | N/A | |||||
| Stud Type | N/A | N/A | N/A | N/A Eccentric | N/A | |||||
| Thread Length | N/A | N/A | N/A | N/A 1.3950 in | N/A | |||||
| Thread Size | N/A 1-14 | N/A 2-1/2-12 | N/A 1-1/4-12 | N/A 1-1/4-12 | N/A 1-14 | |||||
| Prop 65 | N/A | |||||||||
| Weight | N/A | N/A | N/A | N/A 10.520 lb | N/A | |||||
| Features & Benefits | N/A | N/A | N/A |
N/A
|
N/A | |||||
|
|
||||||||||