| Items |
00801681 Daman Society of Automotive Engineers (SAE) 8 Ports D05 Valve Sub plate |
00795570 Daman Society of Automotive Engineers (SAE) 8 Ports D05 Valve Sub plate |
02722149 Daman 1/2 Inch (in) National Pipe Thread (NPT) Ports D05 Valve Sub plate |
02584603 Daman Society of Automotive Engineers (SAE) 8 Ports D05 Valve Sub plate |
01627703 Daman Society of Automotive Engineers (SAE) 8 Ports D05 Valve Sub plates |
|||||
| Description | N/A AD05SPRVC8S Sub Plate | N/A AD05-SP-S8-P Sub Plate | N/A AD05-SP-S-8S | N/A AD05-SP-SB-8S Sub plate | N/A DD05SPRVC8S | |||||
| Supplier Name | N/A Daman Products Company Inc | |||||||||
| Manufacturer Part Number | N/A AD05SPRVC8S | N/A AD05SPS8P | N/A AD05SPS8S | N/A AD05SPSB8S | N/A DD05SPRVC8S | |||||
| Construction Material | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Ductile Iron | |||||
| Maximum Pressure | N/A 3000 psi | N/A 3000 psi | N/A 3000 psi | N/A 3000 psi | N/A 5000 psi | |||||
| Port Location | N/A Side | N/A Side | N/A Side | N/A Side and Back | N/A Side | |||||
| Ports | N/A Society of Automotive Engineers (SAE) 8 | N/A Society of Automotive Engineers (SAE) 8 | N/A National Pipe Thread (NPT) | N/A Society of Automotive Engineers (SAE) 8 | N/A Society of Automotive Engineers (SAE) 8 | |||||
| Port Size | N/A | N/A | N/A 1/2 in | N/A | N/A | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||