COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Fenner Flat Belt and Round Idler Pulleys

Fenner 3/8 Inch (in) Maximum Belt Diameter Round Idler Pulley

Fenner Flat Belt and Round Idler Pulleys

Fenner 1/2 Inch (in) Maximum Belt Diameter Round Idler Pulley
Description N/A RA3001 Pulley N/A RA3501 Pulley
Brands N/A PowerMax™
Supplier Name N/A Fenner Drives
Manufacturer Part Number N/A RA3001 N/A RA3501
Bearing Type N/A 6203-2RS
Bore Diameter N/A 17 mm
Face Width N/A 0.61 in N/A
Maximum Belt Diameter N/A 3/8 in N/A 1/2 in
Outside Diameter N/A 3.05 in N/A
Overall Width N/A 0.6100 in N/A
Weight N/A 0.2 lb