COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Fenner Collar Nut Clamping Keyless Bushings

Fenner 0.3750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing

Fenner 6 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing (01329182)

Fenner 6 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing

Fenner 19 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing (01499522)

Fenner 19 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing

Fenner 1.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing (04716969)

Fenner 1.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing

Fenner 19 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing (01499522)

Fenner 1.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing
Description N/A 6410038 Trantorque Mini 0.3750 N/A 6202660 6 mm Trantorque N/A 6202808 19 mm Trantorque N/A 6410125 1.2500 Trantorque OE Coupling Hub N/A 6202320 1.2500 Trantorque
Supplier Name N/A Fenner Drives
Manufacturer Part Number N/A 6410038 N/A 6202660 N/A 6202808 N/A 6410125 N/A 6202320
Component Bore Diameter N/A 0.7500 in N/A N/A N/A 1.7500 in N/A
Finish/Coating N/A Uncoated N/A N/A N/A Uncoated N/A
Flange Type N/A No Flange N/A N/A N/A No Flange N/A
Hub Contact Pressure N/A +18960 psi N/A N/A N/A +14865 psi N/A
Inside Diameter N/A 0.3750 in N/A 6 mm N/A 19 mm N/A 1.2500 in N/A 1.2500 in
Keyless Bushing Type N/A Collar Nut Clamping
Length Through Bore N/A 0.8750 in N/A 19 mm N/A 38.1 mm N/A 1.5938 in N/A 2.2500 in
Material N/A Steel
Maximum Transmitted Thrust N/A 2345 lb N/A N/A N/A 8267 lb N/A
Maximum Transmitted Torque N/A 440 in·lb N/A N/A N/A 431 ft·lb N/A
Mountable Length N/A 7/16 in N/A N/A N/A 1-1/8 in N/A
Mounting Type N/A Internal N/A N/A N/A Internal N/A
Number of Tapers N/A 1 N/A N/A N/A 1 N/A
Outside Diameter N/A 0.75 in N/A 16 mm N/A 38 mm N/A 1.75 in N/A 2.0000 in
Overall Length N/A 7/8 in N/A 19 mm N/A 38.1 mm N/A 1-19/32 in N/A 2-1/4 in
Series N/A Trantorque Mini N/A Trantorque N/A Trantorque GT N/A Trantorque OE N/A Trantorque GT
Shaft Contact Pressure N/A +7110 psi N/A N/A N/A +20811 psi N/A
Weight N/A N/A 0.03 lb N/A 0.5 lb N/A N/A 1 lb
Features & Benefits N/A