| Items |
01686699 Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit |
01686786 Precision Twist Drill® R52 Series #55 Size Bright Finish Taper Length Drill Bit |
01686775 Precision Twist Drill® R52 Series #49 Size Bright Finish Taper Length Drill Bit |
01686759 Precision Twist Drill® R52 Series #40 Size Bright Finish Taper Length Drill Bit |
01686753 Precision Twist Drill® R52 Series #37 Size Bright Finish Taper Length Drill Bit |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Precision Twist Drill® | |||||||||
| Manufacturer Part Number | N/A 052007 | N/A 052055 | N/A 052049 | N/A 052040 | N/A 052037 | |||||
| Prop 65 | N/A Yes | |||||||||
| Coolant Delivery | N/A External | |||||||||
| Cutting Direction | N/A Right Hand Cut | |||||||||
| Double Margin | N/A No | |||||||||
| Drill Bit Size | N/A #7 | N/A #55 | N/A #49 | N/A #40 | N/A #37 | |||||
| Finish/Coating | N/A Bright | |||||||||
| Flute Length | N/A 3-5/8 in | N/A 1-3/4 in | N/A 2 in | N/A 2-1/2 in | N/A 2-1/2 in | |||||
| Helix Angle | N/A | |||||||||
| Material | N/A High Speed Steel | |||||||||
| Material Grade | N/A | |||||||||
| Overall Length | N/A 6 in | N/A 3 in | N/A 3-3/4 in | N/A 4-5/8 in | N/A 4-5/8 in | |||||
| Parabolic Flutes | N/A No | |||||||||
| Point Angle | N/A 118 º | |||||||||
| Point Type | N/A | |||||||||
| Series | N/A R52 | |||||||||
| Shank Diameter | N/A #7 | N/A #55 | N/A #49 | N/A #40 | N/A #37 | |||||
| Shank Type | N/A Plain Round | |||||||||
| Industry Standards/Certifications | N/A American National Standards Institute (ANSI) | |||||||||
| Spiral Direction | N/A Right Hand Spiral | |||||||||
| Spiral Type | N/A | |||||||||
|
|
||||||||||