| Items |
03773531 AMI 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit |
03772555 AMI 2.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit |
03771072 AMI 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit |
03773446 AMI 2.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit |
03771073 AMI 2.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A AMI Bearings | |||||||||
| Manufacturer Part Number | N/A MUCP212-39 | N/A MUCP213-40 | N/A UCAO312-39 | N/A UCAO314-43 | N/A UCAO314-44 | |||||
| Prop 65 | N/A Yes | |||||||||
| Base to Bore Centerline | N/A 2.7500 in | N/A 3.0000 in | N/A 3.3125 in | N/A 3.8125 in | N/A 3.8125 in | |||||
| Base Width | N/A 2-3/4 in | N/A 2-3/4 in | N/A 3-5/16 in | N/A 3-25/32 in | N/A 3-25/32 in | |||||
| Bolt Center-to-Center Length | N/A 6.8750 to 7.6250 in | N/A 7.5938 to 8.4063 in | N/A 9.3580 to 10.1420 in | N/A 10.7860 to 11.7140 in | N/A 10.7860 to 11.7140 in | |||||
| Bolt Size | N/A 5/8 | N/A 3/4 | N/A 3/4 | N/A 7/8 | N/A 7/8 | |||||
| Bore Diameter | N/A 2.4375 in | N/A 2.5000 in | N/A 2.4375 in | N/A 2.6875 in | N/A 2.7500 in | |||||
| Bore Type | N/A Round | |||||||||
| Duty Type | N/A Standard Duty | N/A Standard Duty | N/A Heavy Duty | N/A Heavy Duty | N/A Heavy Duty | |||||
| Expansion Type | N/A Non-Expansion Bearing (Fixed) | |||||||||
| Housing Material | N/A 304 Cast Stainless Steel | N/A 304 Cast Stainless Steel | N/A Cast Iron | N/A Cast Iron | N/A Cast Iron | |||||
| Locking Device | N/A Set Screw | |||||||||
| Lubrication Type | N/A Lubrication Fitting | |||||||||
| Mounting Type | N/A 2-Bolt Base | |||||||||
| Overall Height | N/A 5.4375 in | N/A 5.9063 in | N/A 6.5313 in | N/A 7.5625 in | N/A 7.5625 in | |||||
| Overall Length | N/A 9.5000 in | N/A 10.4375 in | N/A 12.2969 in | N/A 14.1719 in | N/A 14.1719 in | |||||
| Overall Width | N/A 2-15/16 in | N/A 2-15/16 in | N/A 3-27/64 in | N/A 3-25/32 in | N/A 3-25/32 in | |||||
| Radial Dynamic Load Capacity | N/A 10030 lbf | N/A 11000 lbf | N/A 18300 lbf | N/A 23400 lbf | N/A 23400 lbf | |||||
| Radial Static Load Capacity | N/A 6500 lbf | N/A 7190 lbf | N/A 11700 lbf | N/A 15200 lbf | N/A 15200 lbf | |||||
| Replacement Bearing | N/A MUC212-39 | N/A MUC213-40 | N/A UC312-39 | N/A UC314-43 | N/A UC314-44 | |||||
| Seal Type | N/A Contact with Slinger | |||||||||
| Series | N/A MUCP200 | N/A MUCP200 | N/A UCAO300 | N/A UCAO300 | N/A UCAO300 | |||||
|
|
||||||||||