| Items |
05799187 Bunting CBM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing |
07742617 Bunting CBM Series 60 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing |
07838841 Bunting CBM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing |
08004726 Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing |
08004727 Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing |
|||||
| Description | N/A CBM0150020016 Bushing | N/A CBM060070050 Bushing | N/A CBM050060050 Bushing | N/A CBM006010010 C93200(SAE660) Metric | N/A CBM006012006 C93200(SAE660) Metric | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905208454 | N/A 717905209031 | N/A 717905208997 | N/A 717905208171 | N/A 717905208195 | |||||
| Manufacturer Part Number | N/A CBM015020016 | N/A CBM060070050 | N/A CBM050060050 | N/A CBM006010010 | N/A CBM006012006 | |||||
| Bearing Material | N/A Cast Bronze | |||||||||
| Bore Diameter | N/A 15 mm | N/A 60 mm | N/A 50 mm | N/A 6 mm | N/A 6 mm | |||||
| Material Specification | N/A C93200 (Society of Automotive Engineers (SAE) 660) | |||||||||
| Maximum V Value | N/A 750 sfpm | |||||||||
| Maximum P Value | N/A 4000 | |||||||||
| Maximum PV Value | N/A 75000 | |||||||||
| Operating Temperature Range | N/A -450 to 500 ºF | |||||||||
| Outside Diameter | N/A 20 mm | N/A 70 mm | N/A 60 mm | N/A 10 mm | N/A 12 mm | |||||
| Overall Length | N/A 16 mm | N/A 50 mm | N/A 50 mm | N/A 10 mm | N/A 6 mm | |||||
| Series | N/A CBM | |||||||||
| Sleeve Bearing Type | N/A Plain Sleeve | |||||||||
| Weight | N/A 0.044 lb | N/A 1.0130 lb | N/A 0.8570 lb | N/A 0.01 lb | N/A 0.01 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||