COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Isostatic FF Series Flanged Bearings

Isostatic FF Series 0.1250 Inch (in) Bore Diameter and 0.2500 Inch (in) Outside Diameter Flanged Bearing

Isostatic FF Series Flanged Bearings

Isostatic FF Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Outside Diameter Flanged Bearing

Isostatic FF Series Flanged Bearings

Isostatic FF Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Outside Diameter Flanged Bearing

Isostatic FF Series Flanged Bearings

Isostatic FF Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Outside Diameter Flanged Bearing

Isostatic FF Series Flanged Bearings

Isostatic FF Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Outside Diameter Flanged Bearing
Description N/A FF-207-2 0.1250" x 0.2500" x 0.2500" x 0.3125" x 1/16" N/A FF-313-1 0.1875" x 0.3125" x 0.2500" x 0.3750" x 1/16" N/A FF-313-2 0.1875" x 0.3125" x 0.3750" x 0.3750" x 1/16" N/A FF-303-1 0.1875" x 0.3125" x 0.1875" x 0.4375" x 1/16" N/A FF303-3 Bushings
Supplier Name N/A Isostatic
Manufacturer Part Number N/A FF207-2 N/A FF313-1 N/A FF313-2 N/A FF303-1 N/A FF303-3
Bearing Material N/A Powdered Metal
Bore Diameter N/A 0.1250 in N/A 0.1875 in N/A 0.1875 in N/A 0.1875 in N/A 0.1875 in
Flange Diameter N/A 0.3125 in N/A 0.3750 in N/A 0.3750 in N/A 0.4375 in N/A 0.4375 in
Flange Width N/A 0.0625 in
UPC Code N/A 00846802008369 N/A 00846802008383 N/A 00846802008390 N/A 00846802008406 N/A
Material Specification N/A Society of Automotive Engineers (SAE) 841
Maximum P Value N/A 2000 psi
Maximum PV Value N/A 50000 psi
Maximum V Value N/A 1200 sfpm
Operating Temperature Range N/A 10 to 220 ºF
Outside Diameter N/A 0.2500 in N/A 0.3125 in N/A 0.3125 in N/A 0.3125 in N/A 0.3125 in
Overall Length N/A 0.2500 in N/A 0.2500 in N/A 0.3750 in N/A 0.1875 in N/A 0.2500 in
Series N/A FF
Sleeve Bearing Type N/A Flanged Bearing
Standards Met N/A American Society for Testing and Materials (ASTM)
Weight N/A 0.0020 lb N/A 0.003 lb N/A 0.004 lb N/A 0.003 lb N/A 0.004 lb
Features & Benefits N/A
  • Bunting Bearings offers a complete line of stock plain bearings, flange bearings and washers made of P/M bronze
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF
  • Consult Bunting if application requires higher temperatures or other specific operating conditions