COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings

Bunting CB Series 0.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing

Bunting EBCB Series Cast Bronze ECO Sleeve Bearings

Bunting CB Series 0.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing

Bunting EBCB Series Cast Bronze ECO Sleeve Bearings

Bunting CB Series 0.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing

Bunting CB Series 0.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing

Bunting CB Series 0.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing

Bunting CB Series 0.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing

Bunting CB Series 0.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing
Description N/A CB 0305-04 Bronze Bearing N/A CB 0305-06 Bronze Bearing N/A CB 0305-08 Bronze Bearing N/A CB 0406-06 Bronze Bearing N/A CB 0406-08 Bronze Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905058905 N/A 717905058912 N/A 717905058929 N/A 717905058967 N/A 717905058974
Manufacturer Part Number N/A 717905058905 CB030504 N/A 717905058912 CB030506 N/A 717905058929 CB030508 N/A 717905058967 CB040606 N/A 717905058974 CB040608
Bearing Material N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660)
Bore Diameter N/A 0.1875 in N/A 0.1875 in N/A 0.1875 in N/A 0.2500 in N/A 0.2500 in
Groove/Plug Type N/A None
Material Specification N/A Society of Automotive Engineers (SAE) 660 (C932)
Maximum V Value N/A 750 sfpm
Maximum P Value N/A 4000 psi
Maximum PV Value N/A 75000
Operating Temperature [Max] N/A 500 ºF
Outside Diameter N/A 0.3125 in N/A 0.3125 in N/A 0.3125 in N/A 0.3750 in N/A 0.3750 in
Overall Length N/A 0.5000 in N/A 0.7500 in N/A 1.0000 in N/A 0.2500 in N/A 0.3750 in
Series N/A CB
Sleeve Bearing Type N/A Plain Sleeve
Standards Met N/A 83-7-7-3 American Society for Testing and Materials (ASTM) B505 CDA 932 Society of Automotive Engineers (SAE 660)
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.02 lb N/A 0.02 lb N/A 0.02 lb
Features & Benefits N/A
  • Bunting cast bronze bearings are machined from continuous cast C93200 (SAE 660) bronze for superior quality and performance.
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes.
  • Our standard bearing line features over 900 sizes, carried in stock at Bunting Bearings and Authorized Distributors.
  • These standards provide off-the-shelf economy for most applications, and may be easily resized, oil grooved, or graphite to meet special requirements.
  • In addition to standard sleeve (plain) bearings, see your local Motion Branch for: Machined to print bearings Precision finished bearings Grease or oil grooved bearings Graphite-filled grooved bearings Graphite-filled plug type bearings Special alloy bearings