COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting NT Series Nylon Thrust Washers

Bunting NT Series 0.1250 Inch (in) Inside Diameter Plain Sleeve Thrust Washer

Bunting NT Series Nylon Thrust Washers

Bunting NT Series 0.2500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer

Bunting NT Series Nylon Thrust Washers

Bunting NT Series 0.2500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer

Bunting Plain Sleeve Thrust Washers

Bunting BBTW Series 0.2500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer

Bunting Plain Sleeve Thrust Washers

Bunting BBTW Series 0.3750 Inch (in) Inside Diameter Plain Sleeve Thrust Washer
Description N/A NT002601 Nylon Thrust Bearing N/A NT004701 Nylon Thrust Bearing N/A NT004801 Nylon Thrust Bearing N/A BBTW008020002 BB-16 Iron/CU Thrust N/A BBTW012024002 BB-16 Iron/CU Thrust
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905110009 N/A 717905110023 N/A 717905110030 N/A 717905217555 N/A 717905217562
Manufacturer Part Number N/A NT020601 N/A NT040701 N/A NT040801 N/A BBTW008020002 N/A BBTW012024002
Bearing Material N/A Nylon N/A Nylon N/A Nylon N/A Powdered Metal BB-16 N/A Powdered Metal BB-16
Inside Diameter N/A 0.1250 in N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in N/A 0.3750 in
Maximum V Value N/A 360 sfpm N/A 360 sfpm N/A 360 sfpm N/A 35 sfpm N/A 35 sfpm
Maximum P Value N/A 400 N/A 400 N/A 400 N/A 8000 psi N/A 8000 psi
Maximum PV Value N/A 3000 N/A 3000 N/A 3000 N/A 75000 N/A 75000
Operating Temperature Range N/A -20 to 250 ºF N/A -20 to 250 ºF N/A -20 to 250 ºF N/A 10 to 220 ºF N/A 10 to 220 ºF
Outside Diameter N/A 0.3750 in N/A 0.4375 in N/A 0.50 in N/A 0.6250 in N/A 0.75 in
Series N/A NT N/A NT N/A NT N/A BBTW N/A BBTW
Thickness N/A 0.0625 in
Weight N/A 0.0003 lb N/A 0.0003 lb N/A 0.0004 lb N/A 0.004 lb N/A 0.005 lb