| Items |
01991778 SMC® 0.04 Pound (lb) Weight Push-Connect Pneumatic Tube Connector |
01992052 SMC® 0.05 Pound (lb) Weight Push-Connect Pneumatic Tube Connector |
01990498 SMC® 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube Connector |
01989767 SMC® 0.02 Pound (lb) Weight Push-Connect Pneumatic Tube Connector |
01992104 SMC® 0.06 Pound (lb) Weight Push-Connect Pneumatic Tube Connector |
|||||
| Description | N/A KQ2H03-U01A Fitting, UNIFIT | N/A KQ2H11-02AS Fitting, Male Connector | N/A KGH04-M5 Fitting, Stainless Steel | N/A KAH06-M5 Fittings | N/A KQ2H12-16A Fitting, Male Connector | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KQ2H03-U01A | N/A KQ2H11-02AS | N/A KGH04-M5 | N/A KAH06-M5 | N/A KQ2H12-16A | |||||
| Series | N/A | |||||||||
| Angle of Rotation | N/A | N/A | N/A 0 º | N/A 0 º | N/A | |||||
| Body Material | N/A Standard Tubing, No Options | N/A Standard Tubing, with Thread Sealant | N/A Polybutylene Terephthalate (PBT) Stainless Steel | N/A C3604BD Brass Polybutylene Terephthalate (PBT) | N/A Standard Tubing, No Options | |||||
| Burst Pressure | N/A 3 MPa | |||||||||
| Burst Pressure at 75 Degree Temperature | N/A | |||||||||
| Burst Pressure at 200 Degree Temperature | N/A | |||||||||
| Compatible Tube Outer Diameter | N/A 5/32 in | N/A 3/8 in | N/A 4 mm | N/A 6 mm | N/A | |||||
| Compatible Tube Outer Diameter (Port 1) | N/A | N/A | N/A | N/A | N/A 12 mm | |||||
| Compatible Tube Outer Diameter (Port 2) | N/A | N/A | N/A | N/A | N/A 16 mm | |||||
| Connection 1 Short Name | N/A Push-In | |||||||||
| Connection 2 Short Name | N/A Universal (Uni) | N/A British Standard Pipe (BSP) | N/A International Organization for Standardization (ISO) | N/A International Organization for Standardization (ISO) | N/A Push-In | |||||
| Fitting Connection Type 1 | N/A Female Push-In | N/A | N/A Female Push-In | N/A Female Push-In | N/A | |||||
| Fitting Connection Type 2 | N/A Male Universal Threaded | N/A | N/A Male International Standardization of Organization (ISO) Threaded | N/A Male International Standardization of Organization (ISO) Threaded | N/A | |||||
| Fitting Connection Size 1 | N/A 5/32 in | N/A | N/A 4 mm | N/A 6 mm | N/A | |||||
| Fitting Connection Size 2 | N/A 1/8 in | N/A | N/A | N/A | N/A | |||||
| Fitting Shape | N/A Straight | |||||||||
| Flow Control Type | N/A None | |||||||||
| Hex Size | N/A 11.11 mm | N/A 17 mm | N/A 8 mm | N/A 10 mm | N/A | |||||
| Hex Size (H1) | N/A | |||||||||
| Hex Size (H2) | N/A | |||||||||
| Material | N/A | |||||||||
| Operating Temperature [Max] | N/A | N/A 60 ºC | N/A | N/A 40 ºC | N/A 60 ºC | |||||
| Maximum Operating Temperature (Water) | N/A +40 ºC | N/A +40 ºC | N/A +40 ºC | N/A | N/A +40 ºC | |||||
| Maximum Operating Temperature (No Freezing) | N/A +60 ºC | N/A | N/A +60 ºC | N/A | N/A | |||||
| Maximum Swivel Torque | N/A | N/A | N/A Fixed Fitting | N/A Fixed Fitting | N/A | |||||
| Operating Temperature [Min] | N/A | N/A | N/A | N/A 0 ºC | N/A | |||||
| Minimum Operating Temperature (No Freezing) | N/A -5 ºC | N/A | N/A -5 ºC | N/A | N/A | |||||
| Minimum Operating Temperature (Water) | N/A 0 ºC | N/A 0 ºC | N/A 0 ºC | N/A | N/A 0 ºC | |||||
| Number of Ports | N/A 2 | |||||||||
| Operating Pressure Range | N/A -100 kPa to 1 MPa | |||||||||
| Operating Temperature Range | N/A | N/A | N/A | N/A 0 to 40 ºC | N/A | |||||
| Operating Temperature Range (Water) | N/A 0 to 40 ºC | N/A 0 to 40 ºC | N/A 0 to 40 ºC | N/A | N/A 0 to 40 ºC | |||||
| Operating Temperature Range (No Freezing) | N/A -5 to 60 ºC | N/A -5 to 60 ºC | N/A -5 to 60 ºC | N/A | N/A -5 to 60 ºC | |||||
| Overall Diameter | N/A | N/A | N/A 8 mm | N/A 11.5 mm | N/A 26.5 mm | |||||
| Overall Length | N/A 18.5 mm | N/A 33 mm | N/A 17 mm | N/A 18.5 mm | N/A 56.5 mm | |||||
| Panel Fitting Size | N/A | |||||||||
| Panel Fitting Type | N/A | |||||||||
| Port/Tube Outside Diameter 1 Type | N/A | N/A | N/A Push-to-Connect | N/A Push-to-Connect | N/A | |||||
| Port/Tube Outside Diameter 1 | N/A | N/A | N/A 4 mm | N/A 6 mm | N/A | |||||
| Port/Tube Outside Diameter 2 Type | N/A | |||||||||
| Port/Tube Outside Diameter 2 | N/A | N/A | N/A M5 | N/A M5 | N/A | |||||
| Port Gender | N/A | N/A | N/A Female (Port 1) Male (Port 2) | N/A Female (Port 1) Male (Port 2) | N/A | |||||
| Port Size | N/A | |||||||||
| Seal Material | N/A | N/A | N/A Nitrile | N/A Nitrile | N/A | |||||
| Standards Met | N/A | N/A Japanese Industrial Standards (JIS) | N/A Canadian Standards Association (CSA) European Conformity (CE) European Standards (EN) International Organization for Standardization (ISO) Japanese Industrial Standards (JIS) Underwriter Laboratories (UL) | N/A Canadian Standards Association (CSA) European Conformity (CE) European Standards (EN) International Organization for Standardization (ISO) Japanese Industrial Standards (JIS) Underwriter Laboratories (UL) | N/A | |||||
| Weight | N/A 0.04 lb | N/A 0.05 lb | N/A 0.01 lb | N/A 0.02 lb | N/A 0.06 lb | |||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||