| Items |
01457815 Behringer 1/8 Inch (in) Size Heavy-Duty Pipe Clamp Halve |
01457817 Behringer 1/4 Inch (in) Size Heavy-Duty Pipe Clamp Halve |
01457826 Behringer 1 Inch (in) Size Heavy-Duty Pipe Clamp Halve |
01457828 Behringer 1-1/4 Inch (in) Size Heavy-Duty Pipe Clamp Halve |
01457830 Behringer 1-1/2 Inch (in) Size Heavy-Duty Pipe Clamp Halve |
|||||
| Description | N/A Heavy-Duty Pipe Clamp Halves - Polypropylene, Ribbed Bore, Supports 1/8 in Pipe | N/A Heavy-Duty Pipe Clamp Halves - Polypropylene, Ribbed Bore, Supports 1/4 in Pipe | N/A Heavy-Duty Pipe Clamp Halves - Polypropylene, Ribbed Bore, Supports 1 in Pipe | N/A Heavy-Duty Pipe Clamp Halves - Polypropylene, Ribbed Bore, Supports 1-1/4 in Pipe | N/A Heavy-Duty Pipe Clamp Halves - Polypropylene, Ribbed Bore, Supports 1-1/2 in Pipe | |||||
| Manufacturer Part Number | N/A SH30405-PP | N/A SH30540-PP | N/A SH51315-PP | N/A SH51660-PP | N/A SH61900-PP | |||||
| Supplier Name | N/A Behringer Corporation | |||||||||
| Prop 65 | N/A Yes | |||||||||
| Bore Internal Surface | N/A Ribbed Bore | |||||||||
| Clamp Material | N/A Polypropylene | |||||||||
| Clamp Style | N/A Heavy-Duty Pipe Clamp Halves | |||||||||
| Clamp Type | N/A Pipe Clamp Halves - Heavy-Duty | |||||||||
| Pipe Size | N/A 1/8 in | N/A 1/4 in | N/A 1 in | N/A 1-1/4 in | N/A 1-1/2 in | |||||
|
|
||||||||||