| Items |
04066163 INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing |
04066102 INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing |
04066165 INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing |
04066159 INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing |
02885500 INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing |
|||||
| Description | N/A GE45-AX Elges® Spherical Plain Bearing | N/A GE10-AW Elges® Spherical Plain Bearing | N/A GE50-AW Elges® Spherical Plain Bearing | N/A GE40-AX Elges® Spherical Plain Bearing | N/A GE35-AX Elges® Spherical Plain Bearing | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A GE45-AX | N/A GE10-AW | N/A GE50-AW | N/A GE40-AX | N/A GE35-AX | |||||
| Bearing Type | N/A Thrust Bearing | |||||||||
| Bore Diameter | N/A 45 mm | N/A 10 mm | N/A 50 mm | N/A 40 mm | N/A 35 mm | |||||
| Closure Type | N/A Open | |||||||||
| Inner Ring Material | N/A Steel | N/A Chrome-Plated Steel | N/A Chrome-Plated Steel | N/A Steel | N/A Steel | |||||
| Inner Ring Width | N/A 31 mm | N/A 7.9 mm | N/A 33.5 mm | N/A 27 mm | N/A 22 mm | |||||
| Lubrication Type | N/A Requires Lubrication | N/A Maintenance Free/Self-Lubricating | N/A Maintenance Free/Self-Lubricating | N/A Requires Lubrication | N/A Requires Lubrication | |||||
| Misalignment Angle | N/A 6 º | N/A 10 º | N/A 5 º | N/A 6 º | N/A 6 º | |||||
| Operating Temperature Range | N/A -60 to 200 ºC | N/A -50 to 150 ºC | N/A -50 to 150 ºC | N/A -60 to 200 ºC | N/A -60 to 200 ºC | |||||
| Outer Ring Material | N/A Chrome Steel | |||||||||
| Outer Ring Width | N/A 25 mm | N/A 6 mm | N/A 32 mm | N/A 22 mm | N/A 20 mm | |||||
| Outside Diameter | N/A 120 mm | N/A 30 mm | N/A 130 mm | N/A 105 mm | N/A 90 mm | |||||
| Race Material | N/A | N/A Polytetrafluoroethylene (PTFE) Composite | N/A Polytetrafluoroethylene (PTFE) Composite | N/A | N/A | |||||
| Radial Dynamic Load Capacity | N/A 486000 N | N/A 73200 N | N/A 1950000 N | N/A 373000 N | N/A 259000 N | |||||
| Radial Static Load Capacity | N/A 2430000 N | N/A 122000 N | N/A 3250000 N | N/A 1860000 N | N/A 1290000 N | |||||
| Standards Met | N/A International Organization for Standardization (ISO)-12 240-3 | |||||||||
| Weight | N/A | N/A | N/A | N/A | N/A 2.64 lb | |||||
|
|
||||||||||