| Items |
04066259 INA (Schaeffler) 6 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End |
04066217 INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End |
04066252 INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End |
04066216 INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End |
02291097 INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End |
|||||
| Description | N/A GIL6-UK Elges® Rod End | N/A GIKL12-PW Elges® Rod End | N/A GIL25-UK Elges® Rod End | N/A GIKL10-PW Elges® Rod End | N/A GIL12-UK Elges® Rod End | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A GIL6-UK | N/A GIKL12-PW | N/A GIL25-UK | N/A GIKL10-PW | N/A GIL12-UK | |||||
| Ball Material | N/A Steel | |||||||||
| Ball Width | N/A 6 mm | N/A 16 mm | N/A 20 mm | N/A 14 mm | N/A 10 mm | |||||
| Bore Diameter | N/A 6 mm | N/A 12 mm | N/A 25 mm | N/A 10 mm | N/A 12 mm | |||||
| Grade | N/A | |||||||||
| Head Diameter | N/A 21 mm | N/A 32 mm | N/A 64 mm | N/A 28 mm | N/A 34 mm | |||||
| Head Width | N/A 4.4 mm | N/A 12 mm | N/A 17 mm | N/A 10.5 mm | N/A 8 mm | |||||
| Housing Material | N/A Zinc-Plated Steel | |||||||||
| Length to Ball Center | N/A 30 mm | N/A 50 mm | N/A 94 mm | N/A 43 mm | N/A 50 mm | |||||
| Lubrication Type | N/A Maintenance Free/Self-Lubricating | |||||||||
| Misalignment Angle | N/A 13 º | N/A 13 º | N/A 7 º | N/A 13 º | N/A 11 º | |||||
| Operating Temperature Range | N/A | |||||||||
| Race Material | N/A Polytetrafluoroethylene (PTFE) Composite | N/A Bronze | N/A Polytetrafluoroethylene (PTFE) Composite | N/A Bronze | N/A Polytetrafluoroethylene (PTFE) Composite | |||||
| Radial Static Load Capacity | N/A 10200 N | N/A 20800 N | N/A 104000 N | N/A 18500 N | N/A 30400 N | |||||
| End Type | N/A Female Threaded | |||||||||
| Shank Thread Length | N/A 11 mm | N/A 22 mm | N/A 48 mm | N/A 20 mm | N/A 23 mm | |||||
| Shank Thread Size | N/A M6 | N/A M12 | N/A M24 x 2 | N/A M10 | N/A M12 | |||||
| Standards Met | N/A International Organization for Standardization (ISO)-12 240-4 | N/A DIN-24 335 International Organization for Standardization (ISO)-12 240-4 International Organization for Standardization (ISO)-8139 | N/A International Organization for Standardization (ISO)-12 240-4 | N/A DIN-24 335 International Organization for Standardization (ISO)-12 240-4 International Organization for Standardization (ISO)-8139 | N/A International Organization for Standardization (ISO)-12 240-4 | |||||
| Thread Direction | N/A Left Hand | |||||||||
| Weight | N/A | N/A | N/A | N/A | N/A 0.26 lb | |||||
|
|
||||||||||