| Items |
02291866 INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End |
04066048 INA (Schaeffler) 21 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End |
02291863 INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End |
03235013 INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End |
02291864 INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End |
|||||
| Description | N/A GAKR20-PW Elges® Rod End | N/A GAKR16-PW Elges® Rod End | N/A GAKR8-PB Elges® Rod End | N/A GAKR20-PB Elges® Rod End | N/A GAKR10-PW Elges® Rod End | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A GAKR20-PW | N/A GAKR16-PW | N/A GAKR8-PB | N/A GAKR20-PB | N/A GAKR10-PW | |||||
| Ball Material | N/A Steel | |||||||||
| Ball Width | N/A 25 mm | N/A 21 mm | N/A 12 mm | N/A 25 mm | N/A 14 mm | |||||
| Bore Diameter | N/A 20 mm | N/A 16 mm | N/A 8 mm | N/A 20 mm | N/A 10 mm | |||||
| Grade | N/A Precision | N/A | N/A Precision | N/A | N/A Precision | |||||
| Head Diameter | N/A 24.3 mm | N/A 19.3 mm | N/A 24 mm | N/A 50 mm | N/A 12.9 mm | |||||
| Head Width | N/A 18 mm | N/A 15 mm | N/A 9 mm | N/A 18 mm | N/A 10.5 mm | |||||
| Housing Material | N/A Zinc-Plated Steel | |||||||||
| Length to Ball Center | N/A 78 mm | N/A 66 mm | N/A 42 mm | N/A 78 mm | N/A 48 mm | |||||
| Lubrication Type | N/A Maintenance Free/Self-Lubricating | N/A Maintenance Free/Self-Lubricating | N/A With Lubrication Fitting | N/A With Lubrication Fitting | N/A Maintenance Free/Self-Lubricating | |||||
| Misalignment Angle | N/A 14 º | N/A 15 º | N/A 14 º | N/A 14 º | N/A 13 º | |||||
| Operating Temperature Range | N/A | |||||||||
| Race Material | N/A Bronze | |||||||||
| Radial Static Load Capacity | N/A 45600 N | N/A 45200 N | N/A 12900 N | N/A 45600 N | N/A 18500 N | |||||
| End Type | N/A Male Threaded | |||||||||
| Shank Thread Length | N/A 45 mm | N/A 37 mm | N/A 25 mm | N/A 45 mm | N/A 28 mm | |||||
| Shank Thread Size | N/A M20 x 1.5 | N/A M16 | N/A M8 x 1.25 | N/A M20 x 1.5 | N/A M10 x 1.5 | |||||
| Standards Met | N/A International Organization for Standardization (ISO)-12 240-4 | |||||||||
| Thread Direction | N/A Right Hand | |||||||||
| Weight | N/A 1 lb | N/A | N/A 0.1 lb | N/A 1 lb | N/A 0.15 lb | |||||
|
|
||||||||||