| Items |
06051970 RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End |
06082353 RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End |
06487853 RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End |
06708813 RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End |
06760734 RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End |
|||||
| Description | N/A | |||||||||
| Brands | N/A | |||||||||
| Supplier Name | N/A Heim® Bearing (RBC® Bearings) | |||||||||
| Manufacturer Part Number | N/A MT12 | N/A MT16 | N/A MT3 | N/A MT5 | N/A FTL10 | |||||
| UPC Code | N/A 637400183615 | N/A 637400394905 | N/A 637400169251 | N/A 637400183646 | N/A 637400182977 | |||||
| Series | N/A | |||||||||
| Prop 65 | N/A Yes | |||||||||
| Axial Static Load Capacity | N/A 29300 lbf | N/A 4340 lbf | N/A 1000 lbf | N/A 1100 lbf | N/A 2430 lbf | |||||
| Ball Diameter | N/A 1.25 in | N/A 1.875 in | N/A 0.531 in | N/A 0.593 in | N/A 1.062 in | |||||
| Ball Material | N/A 440C Stainless Steel | |||||||||
| Ball Width | N/A 0.875 mm | N/A 1.375 mm | N/A 0.437 mm | N/A 0.437 mm | N/A 0.75 mm | |||||
| Bore Diameter | N/A 0.75 in | N/A 1 in | N/A 0.19 in | N/A 0.31 in | N/A 0.625 in | |||||
| ECCN | N/A 2A001 | |||||||||
| Harmonization Code | N/A | |||||||||
| Finish/Coating | N/A | |||||||||
| Grade | N/A Precision | N/A Military | N/A Military | N/A Precision | N/A Military | |||||
| Head Diameter | N/A 1.775 in | N/A 2.775 in | N/A 0.806 in | N/A 0.900 in | N/A 1.525 in | |||||
| Head Width | N/A 0.640 in | N/A 1.015 in | N/A 0.337 in | N/A 0.327 in | N/A 0.577 in | |||||
| Housing Material | N/A | N/A | N/A | N/A | N/A 4340 Alloy Steel | |||||
| Housing Size | N/A 16 mm | N/A 26 mm | N/A 9 mm | N/A 8 mm | N/A | |||||
| Length to Ball Center | N/A 1.6870 in | N/A 2.3430 in | N/A 0.9680 in | N/A 1.1870 in | N/A 2.5000 in | |||||
| Lubrication Type | N/A Self-Lubricatable | |||||||||
| Operating Temperature [Max] | N/A 250 ºF | |||||||||
| Misalignment Angle | N/A 7 º | N/A 8.5 º | N/A 6.5 º | N/A 7 º | N/A 8 º | |||||
| Operating Temperature Range | N/A | |||||||||
| Overall Height | N/A 3.7625 in | N/A 5.5125 in | N/A 1.965 in | N/A 2.325 in | N/A 3.2630 in | |||||
| Race Material | N/A 17-4 PH Heat Treated, Polytetrafluoroethylene (PTFE) | |||||||||
| Radial Dynamic Load Capacity | N/A | |||||||||
| Radial Static Load Capacity | N/A 29300 lbf | N/A 80300 lbf | N/A 2360 lbf | N/A 7180 lbf | N/A 21900 lbf | |||||
| Rod End Type | N/A Male Threaded | N/A Male Threaded | N/A Male Threaded | N/A Male Threaded | N/A Female Threaded | |||||
| Shank Thread Size | N/A 0.7500-16 | N/A 1.2500-12 | N/A 0.3125-24 | N/A 0.3125-24 | N/A 0.6250-18 | |||||
| Shank Thread Length | N/A 1.687 in | N/A 2.343 in | N/A 0.968 in | N/A 1.187 in | N/A 1.375 in | |||||
| Standards Met | N/A American Society for Testing and Materials (ASTM-E-1444) Society of Automotive Engineers (SAE-AMS-H-6875) Society of Automotive Engineers (SAE-AMS-H-7199) Society of Automotive Engineers (SAE-AMS-QQ-P-416) Type 1 Class 2 Society of Automotive Engineers (SAE-AS81820) Society of Automotive Engineers (SAE-AS81935) | |||||||||
| Thread Direction | N/A Right Hand | N/A Right Hand | N/A Right Hand | N/A Right Hand | N/A Left Hand | |||||
| Thread Type | N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3A) | N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3A) | N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3A) | N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3A) | N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3B) | |||||
| Weight | N/A 0.64 lb | N/A 2.55 lb | N/A 0.07 lb | N/A 0.09 lb | N/A 0.481 lb | |||||
|
|
||||||||||