| Items |
04487527 Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor |
04487528 Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor |
04487532 Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor |
04487533 Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor |
04487534 Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor |
|||||
| Description | N/A 3 hp, 1765 and 1455 rpm, WD3P2D, 208-230/460 | N/A 3 hp, 1765 and 1455 rpm, WD3P2DC, 208-230/460 | N/A 7-1/2 hp, 1765 and 1450 rpm, WD7P2D, 208-230 | N/A 7-1/2 hp, 1765 and 1450 rpm, WD7P2DC, 208-230 | N/A 10 hp, 1760 and 1440 rpm, WD10P2D, 208-230/460 | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A WD3P2D | N/A WD3P2DC | N/A WD7P2D | N/A WD7P2DC | N/A WD10P2D | |||||
| Ambient Temperature | N/A 40 ºC | |||||||||
| Base Speed | N/A 1455 rpm1765 rpm | N/A 1455 rpm1765 rpm | N/A 1450 rpm1765 rpm | N/A 1450 rpm1765 rpm | N/A 1440 rpm1760 rpm | |||||
| Duty/Condition Type | N/A Washdown | N/A Washdown | N/A Washdown | N/A Washdown | N/A Continuous Duty | |||||
| Enclosure Type | N/A Totally Enclosed Fan Cooled (TEFC) | |||||||||
| Frame Material | N/A Steel | |||||||||
| Frame Size | N/A 182T | N/A 182TC | N/A 213T | N/A 213TC | N/A 215T | |||||
| Frequency | N/A 50 Hz60 Hz | |||||||||
| Full Load Current | N/A 3.80 A8.20 to 7.60 A | N/A 3.80 A8.20 to 7.60 A | N/A 20.00 to 18.20 A9.10 A | N/A 20.00 to 18.20 A9.10 A | N/A | |||||
| Full Load Efficiency | N/A 89.50 % | N/A 89.50 % | N/A 91.70 % | N/A 91.70 % | N/A | |||||
| Harmonization Code | N/A 8501.52.4000 | |||||||||
| Insulation Class | N/A F | N/A F | N/A F | N/A F | N/A | |||||
| Type | N/A General Purpose Motor (Painted) | |||||||||
| Power for 2 Poles | N/A | |||||||||
| Power for 6 Poles | N/A | |||||||||
| Power for 4 Poles | N/A 3 hp | N/A 3 hp | N/A 7-1/2 hp | N/A 7-1/2 hp | N/A 10 hp | |||||
| Phase | N/A 3 | |||||||||
| Number of Poles | N/A 4 | |||||||||
| Supply Voltage | N/A 208 to 230 V460 V | N/A 208 to 230 V460 V | N/A 208 to 230 V460 V | N/A 208 to 230 V460 V | N/A 190 V208 to 230 V380 V460 V | |||||
| Mounting Type | N/A Footed Horizontal | N/A C-Face Flange Footed | N/A Footed Horizontal | N/A C-Face Flange Footed | N/A Footed Horizontal | |||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | |||||||||
| Shaft Diameter | N/A 1.13 in | N/A 1.13 in | N/A 1.38 in | N/A 1.38 in | N/A | |||||
| Standards Met | N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) United States Department of Agriculture (USDA) | N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) United States Department of Agriculture (USDA) | N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) United States Department of Agriculture (USDA) | N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) United States Department of Agriculture (USDA) | N/A | |||||
| Synchronous Speed | N/A 1800 rpm | |||||||||
| Weight | N/A 55 lb | N/A 58.00 lb | N/A 117.00 lb | N/A 140.00 lb | N/A 125.00 lb | |||||
| Applications | N/A Bakeries Canners Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Dairies Drug Easily Cleaned Motors Food Processing Meat Packers | N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary Food Processing Meat Packers | N/A Bakeries Canners Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Dairies Drug Easily Cleaned Motors Food Processing Meat Packers | N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Food Processing Meat Packers | N/A | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||