| Items |
07148661 PCI Procal Inc. YSHE Series 0.3130 Inch (in) Size Eccentric Yoke Roller Shaft |
07148663 PCI Procal Inc. YSHE Series 0.3750 Inch (in) Size Eccentric Yoke Roller Shaft |
07148665 PCI Procal Inc. YSHE Series 0.5000 Inch (in) Size Eccentric Yoke Roller Shaft |
07148667 PCI Procal Inc. YSHE Series 0.6250 Inch (in) Size Eccentric Yoke Roller Shaft |
07148669 PCI Procal Inc. YSHE Series 0.8750 Inch (in) Size Eccentric Yoke Roller Shaft |
|||||
| Description | N/A YSHE-.437 Heavy Duty Yoke Shaft | N/A YSHE-.500 Heavy Duty Yoke Shaft | N/A YSHE-.625 Heavy Duty Yoke Shaft | N/A YSHE-.750 Heavy Duty Yoke Shaft | N/A YSHE-1.000 Heavy Duty Yoke Shaft | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A YSHE-.437 | N/A YSHE-.500 | N/A YSHE-.625 | N/A YSHE-.750 | N/A YSHE-1.000 | |||||
| Series | N/A YSHE | |||||||||
| Eccentric Bushing Length | N/A 0.8400 in | N/A 0.9700 in | N/A 1.1900 in | N/A 1.5000 in | N/A 1.7500 in | |||||
| Eccentric Bushing Outside Diameter | N/A 0.4370 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.7500 in | N/A 1.0000 in | |||||
| Eccentricity | N/A 0.03 in | |||||||||
| Head Diameter | N/A 0.750 in | N/A 0.875 in | N/A 1.125 in | N/A 1.2500 in | N/A 1.750 in | |||||
| Head Length | N/A 0.3800 in | N/A 0.4400 in | N/A 0.5000 in | N/A 0.6300 in | N/A 0.7500 in | |||||
| Hex Size | N/A 0.1560 in | N/A 0.1560 in | N/A 0.2500 in | N/A 0.3130 in | N/A 0.3130 in | |||||
| Lubrication Type | N/A Sealed for Life | |||||||||
| UPC Code | N/A 841946109989 | N/A 841946110008 | N/A 841946110022 | N/A 841946110046 | N/A 841946110060 | |||||
| Material | N/A Carbon Steel | |||||||||
| Shaft Length | N/A 2.0600 in | N/A 2.3800 in | N/A 3.0000 in | N/A 3.6900 in | N/A 4.3100 in | |||||
| Shaft Size | N/A 0.3130 in | N/A 0.3750 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.8750 in | |||||
| Thread Length | N/A 0.3800 in | N/A 0.5600 in | N/A 0.5600 in | N/A 1.0000 in | N/A 1.1300 in | |||||
| Thread Size | N/A 5/16-18 | N/A 3/8-24 | N/A 1/2-20 | N/A 5/8-18 | N/A 7/8-14 | |||||
| Weight | N/A 0.11 lb | N/A 0.17 lb | N/A 0.3 lb | N/A 0.66 lb | N/A 1.5 lb | |||||
| Features & Benefits | N/A PCI precision carbon steel yoke shafts are carefully designed and machined to tight tolerances to ensure optimum fit and dependable performance with Yoke Type Load Bearing Roller Assemblies. | |||||||||
|
|
||||||||||