| Items |
01450049 Smith Bearing 4.5000 Inch (in) Diameter V-Groove Yoke Roller |
01450048 Smith Bearing 5.5000 Inch (in) Diameter V-Groove Yoke Roller |
01450047 Smith Bearing 6.5000 Inch (in) Diameter V-Groove Yoke Roller |
01450045 Smith Bearing 7.5000 Inch (in) Diameter V-Groove Yoke Roller |
01450044 Smith Bearing 8.5000 Inch (in) Diameter V-Groove Yoke Roller |
|||||
| Description | N/A VYR-4-1/2 Idler Roller | N/A VYR-5-1/2 Idler Roller | N/A VYR-6-1/2 Idler Roller | N/A VYR-7-1/2 Idler Roller | N/A VYR-8-1/2 Idler Roller | |||||
| Supplier Name | N/A Smith Bearing Company | |||||||||
| Manufacturer Part Number | N/A VYR-4-1/2 | N/A VYR-5-1/2 | N/A VYR-6-1/2 | N/A VYR-7-1/2 | N/A VYR-8-1/2 | |||||
| Bearing Element | N/A Tapered Rollers | |||||||||
| Bore Diameter | N/A 1.8130 in | N/A 1-1/4 in | N/A 2.8750 in | N/A 3.3750 in | N/A 3.8750 in | |||||
| Closure Type | N/A Unsealed | N/A Sealed | N/A Unsealed | N/A Unsealed | N/A Unsealed | |||||
| Overall Width | N/A | N/A 2.3130 in | N/A | N/A | N/A | |||||
| Point Diameter | N/A 3.0000 in | N/A 4.0000 in | N/A 5.0000 in | N/A 6.0000 in | N/A 7.0000 in | |||||
| Radial Dynamic Load Capacity | N/A 14300 lb | N/A 17600 lb | N/A 35800 lb | N/A 35800 lb | N/A 42400 lb | |||||
| Radial Static Load Capacity | N/A 5790 lb | N/A 5790 lb | N/A 14200 lb | N/A 14200 lb | N/A 17400 lb | |||||
| Roller Diameter | N/A 4.5000 in | N/A 5.5000 in | N/A 6.5000 in | N/A 7.5000 in | N/A 8.5000 in | |||||
| Roller Material | N/A Steel | |||||||||
| Roller Width | N/A 1.7500 in | N/A 2.2500 in | N/A 2.7500 in | N/A 3.25 in | N/A 3.75 in | |||||
| V-Groove Angle | N/A 90 º | |||||||||
| General Information | N/A SMITH-TRAX® special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications. | |||||||||
|
|
||||||||||