COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
9360 Gearmotor
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 9360

Duty / Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 2.70 A

Full Load Torque

N/A 1000 in·lb

Gear Ratio

N/A 60:1

Harmonization Code

N/A 8501.40.3020

Input Power

N/A 3/4 hp

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP20)

Motor Phase

N/A 3 hp

Motor Supply Voltage

N/A 460 V

Mounting Type

N/A Face Footed

National Electrical Manufacturers Association (NEMA) Frame

N/A 48R

Output Speed

N/A 28.0 rpm

Overhung Load

N/A 250 lb

Shaft Type

N/A Parallel

Stage

N/A 3

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Weight

N/A 34.00 lb