COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UC208MZ2RF

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel - Zinc Protection

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Inner Ring Width

N/A 49.2 mm

Locking Device

N/A Set Screw

Outer Ring Width

N/A 21 mm

Outside Diameter

N/A 3.1496 in

Radial Dynamic Load Capacity

N/A 2990 kgf

Radial Static Load Capacity

N/A 1830 kgf

Seal Type

N/A Dual Lip with Slinger

Series

N/A UC200MZ2RF