Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A ER20SFR |
UPC Code |
N/A 637400400439 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bore Diameter |
N/A 1-1/4 in |
Bore Type |
N/A Cylindrical |
Cage Material |
N/A Nylon |
Closure Type |
N/A Double Sealed |
Dynamic Load Capacity |
N/A 3450 lbf |
Fillet Radius |
N/A 0.040 in |
Finish/Coating |
N/A Black Oxide |
Inner Ring Width |
N/A 1.6875 in |
Internal Clearance |
N/A C0 |
Locking Device |
N/A Set Screw |
Operating Temperature [Max] |
N/A 300 ºF |
Maximum Speed |
N/A 5000 rpm |
Outer Ring Width |
N/A 0.9375 in |
Outside Diameter |
N/A 2.84 in72 mm |
Overall Width |
N/A 1.6875 in |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 3450 lbf |
Radial Static Load Capacity |
N/A 5755 lbf |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Capacity |
N/A 5755 lbf |
Axial Static Load Capacity |
N/A 5755 lbf |
Flange Diameter |
N/A 3.0781 in |
Outside Ring Shape |
N/A Flanged with Snap Ring Groove |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Weight |
N/A 0.93 lb |