COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RBY 1-3/4 Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A RBY1-3/4

Axial Dynamic Load Capacity

N/A 8200 lbf

Axial Static Load Capacity

N/A 10500 lbf

Bearing Element

N/A Cylindrical Rollers

Bore Diameter

N/A 0.5000 in

Closure Type

N/A Sealed

Lubrication Hole Location

N/A None

Maximum Speed

N/A 4700 rpm

Operating Temperature Range

N/A -20 to 250 ºF

Overall Width

N/A 1.0625 in

Roller Diameter

N/A 1.7500 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 1 in

Series

N/A RBY

Standards Met

N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI)

Weight

N/A 0.58 lb