COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A KHPF205-14

Prop 65

N/A Yes

Bolt Circle Diameter

N/A 3.0000 in

Bore Diameter

N/A 0.8750 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Housing Material

N/A Pressed Steel

Length Through Bore

N/A 1-7/32 in

Locking Device

N/A Eccentric Collar

Lubrication Type

N/A Non-Relubricable

Mounting Type

N/A 3-Bolt Flange

Overall Length/Diameter

N/A 3.7500 in

Radial Dynamic Load Capacity

N/A 3150 lbf

Radial Static Load Capacity

N/A 1780 lbf

Replacement Bearing

N/A KH205-14

Seal Type

N/A Contact Seal

Series

N/A KHPF200