COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RCJY2-3/16 Four-Bolt Flanged Unit
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RCJY2-3/16

Bolt Center-to-Center Length

N/A 130 mm

Bore Diameter

N/A 2.1875 in

Bore Type

N/A Round

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Powder Coated

Housing Material

N/A Cast Iron

Length Through Bore

N/A 64.4 mm

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 162.5 mm

Radial Dynamic Load Capacity

N/A 9800 lbf

Radial Static Load Capacity

N/A 6600 lbf

Replacement Bearing

N/A GY1203KRRB

Seal Type

N/A Double Lip

Series

N/A RCJY

Standards Met

N/A American Bearing Manufacturers Association (ABMA) American Society for Testing and Materials (ASTM) A48 Class 30

Weight

N/A 8.45 lb