COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELFU206-103D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELFU206-103D1

Series

N/A UELFU2

Bolt Center-to-Center Length

N/A 3.2500 in

Bore Diameter

N/A 1.1875 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359504927

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 4.2813 in

Weight

N/A 2.91 lb