COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CIR-4.00e Channel & I-Beam Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A CIR-4.00E

Series

N/A CIR

Bearing Element

N/A Balls - Two Rows

Closure Type

N/A Double Sealed

Point Diameter

N/A 3.9400 in

Radial Dynamic Load Capacity

N/A 5560 lb

Radial Static Load Capacity

N/A 3500 lb

Roller Diameter

N/A 3.5625 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Channel I-Beam

Roller Width

N/A 1.6875 in

Stud Diameter

N/A 1.0000 in

Stud Length

N/A 2.2500 in

Thread Size

N/A 1-14