COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FTR-7 Flanged Track Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A FTR-7.00

Series

N/A FTR

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Double Sealed

Flange Diameter

N/A 7.9375 in

Flange Thickness

N/A 0.7180 in

Radial Dynamic Load Capacity

N/A 35830 lb

Radial Static Load Capacity

N/A 56200 lb

Roller Diameter

N/A 7.0000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 3.0000 in

Stud Diameter

N/A 2.5000 in

Stud Length

N/A 5.5000 in

Thread Size

N/A 2-1/2-12