COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FTR-1.25 Flanged Track Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A FTR-1.25

Series

N/A FTR

Bearing Element

N/A Balls - Two Rows

Closure Type

N/A Double Sealed

Flange Diameter

N/A 1.5625 in

Flange Thickness

N/A 0.2190 in

Radial Dynamic Load Capacity

N/A 1350 lb

Radial Static Load Capacity

N/A 746 lb

Roller Diameter

N/A 1.2500 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 0.8440 in

Stud Diameter

N/A 0.5000 in

Stud Length

N/A 1.2500 in

Thread Size

N/A 1/2-20