COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FFTRE-5.00 Double Flanged Track Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A FFTRE-5.00

Series

N/A FFTRE

Axial Dynamic Load Capacity

N/A 13310 lbf

Axial Static Load Capacity

N/A 32100 lbf

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Sealed

Eccentric Bushing Length

N/A 2.1300 in

Eccentric Stud Diameter

N/A 2.6250 in

Eccentricity

N/A 0.060 in

UPC Code

N/A 841946102638

Radial Dynamic Load Capacity

N/A 35870 lbf

Radial Static Load Capacity

N/A 58400 lbf

Roller Diameter

N/A 5.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Double Flanged

Roller Width

N/A 2.9400 in

Seal Type

N/A Rubber Dual Lip

Stud Diameter

N/A 2.0000 in

Stud Length

N/A 4.5000 in

Stud Material

N/A Carbon Steel

Stud Type

N/A Eccentric

Thread Length

N/A 2.3750 in

Thread Size

N/A 2-12

Weight

N/A 22.79 lb

Features & Benefits

Features & Benefits

N/A
  • Double Flanged Track Rollers provide dual direction guidance along the track in applications where side loads are expected
  • Like most locational units, Double Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment