COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FTRE-1.75-SS Flanged Track Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A FTRE-1.75-SS

Series

N/A FTRE-SS

Axial Dynamic Load Capacity

N/A 809 lbf

Axial Static Load Capacity

N/A 330 lbf

Bearing Element

N/A Balls

Closure Type

N/A Sealed

Eccentric Bushing Length

N/A 0.8600 in

Eccentric Stud Diameter

N/A 1.0000 in

Eccentricity

N/A 0.03 in

UPC Code

N/A 841946103420

Radial Dynamic Load Capacity

N/A 1688 lbf

Radial Static Load Capacity

N/A 1321 lbf

Roller Diameter

N/A 1.7500 in

Roller Material

N/A Stainless Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 1.1300 in

Seal Type

N/A Fluorocarbon Lip

Stud Diameter

N/A 0.7500 in

Stud Length

N/A 1.7500 in

Stud Material

N/A Stainless Steel

Stud Type

N/A Eccentric

Thread Length

N/A 0.8950 in

Thread Size

N/A 3/4-16

Weight

N/A 0.76 lb

Features & Benefits

Features & Benefits

N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment