COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FTRE-2.75E-R
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A FTRE-2.75E-R

Series

N/A FTRE-R

Axial Dynamic Load Capacity

N/A 4010 lbf

Axial Static Load Capacity

N/A 4570 lbf

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Sealed

Eccentric Bushing Length

N/A 1.1100 in

Eccentric Stud Diameter

N/A 1.3750 in

Eccentricity

N/A 0.03 in

UPC Code

N/A 841946138613

Radial Dynamic Load Capacity

N/A 10880 lbf

Radial Static Load Capacity

N/A 7630 lbf

Roller Diameter

N/A 2.7500 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 1.7500 in

Seal Type

N/A Rubber Dual Lip

Stud Diameter

N/A 1.0000 in

Stud Length

N/A 2.2500 in

Stud Material

N/A Carbon Steel

Stud Type

N/A Eccentric

Thread Length

N/A 1.1450 in

Thread Size

N/A 1-14

Weight

N/A 3.47 lb

Features & Benefits

Features & Benefits

N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment